Back to top
PLC Programming for Kollmorgen Automation Suite™
A complete graphical toolkit for PLC programming is included with Kollmorgen Automation Suite™, with support for all IEC 61131-3 programming languages. It’s fully integrated with motion programming, hardware setup and configuration, testing and debugging, HMI development, network setup and other development tools, so there’s only one software package to learn and use, and only one programming and configuration file to maintain.

Features
Features
- Open architecture provides consistent support for both IEC 61131-3 and user-defined programming constructs in a single environment
- Graphical, drag-and-drop programming environment ensures consistency and convenience
- Programmed modules can easily be modified and reused, increasing development speed
- Auto-recognize feature automatically brings Kollmorgen controllers, I/O devices, drives, motors and other hardware components into the development environment
- Programming language interchangeability allows seamless integration of different languages for different programming tasks, and even translates one IEC 61131-3 language to another
- Offline development and simulation capabilities allow you to create and test solutions without deploying the target hardware or putting physical components at risk
- Graphical cam editor makes it easy to import, create, modify and reuse complex cam profiles
- Multi-variable software oscilloscope and standard debugging features simplify troubleshooting and fine-tuning
Benefits
- Quickly create, optimize and validate motion components and templates
- Reuse and customize function blocks to suit many different applications
- Customize the development environment to suit your working style
- Simplify programming of complex automation systems that incorporate multiple types of components and configurations
- Integrate PLC programming within the same environment you use to define system topology, auto-discover and auto-configure components, create cam profiles, test and debug motion programs, and more
Get Started
Get Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen Automation and Motion Control | English | 14 Jun 2021 | 15.53 MB | Copy URL |
Kollmorgen Automation Solutions and Product Catalog EMEA | English | 21 Jun 2018 | 15.99 MB | Copy URL |
Article | |
---|---|
Getting Started with PxMM UDP Communications - using Packet Sender | KAS UDP Communication Introduction This application note uses the PC utility Packet Sender (download at https://packetsender.com/) to perform simple communications between a PxMM and... |
MLFB_HomeFindHomeInput with additional features | The KAS IDE comes with the UDFB (User-Defined Function Block) MLFB_HomeFindHomeInput, as shown below. The attached UDFB is an updated version with the following changes:... |
AKD2G and KAS Functional Safety Landing Page | This page contains information and links related to supporting functional safety in the AKD2G drive and KAS system. [toc] Kollmorgen Products AKD2G Servo... |
KAS v3.07 is now available!! | New Features Modular EtherCAT Topology Module Maintenance and Reuse Multiple Machine Variants Single KAS project file ECATDeviceAction(...) to disconnect/connect devices while... |
SafePLC2 Project integrated in KAS IDE software | The below video demonstrates how an EtherCAT network can be created with the KAS IDE software and the FSoE parameters can be automatically shared with a BBH Safety Controller. Also, Safety Risk... |