Back to top

SQIO-DIN32DOUT32

This SynqNet® device mates with the SQID to provide 32 digital inputs and 32 digital opto-isolated outputs per board, four 25-pin ‘D’ digital I/O connectors, and board-to-board connectors for easy integration and future expansion. Up to eight boards can be used per SQID. For easy prototyping and wiring, we also provide a break-out board, model QIO-DIN32DOUT32-BO,that attaches directly to this board.
  • Supports 32 isolated digital inputs and 32 isolated digital outputs, 5-24 VDC
  • Attaches directly to SQID to provide a complete digital I/O solution, with up to 8 boards per SQID
  • QIO-DIN32DOUT32-BO break-out board attaches directly to the DIN32DOUT32, enabling easy prototyping and wiring for users who wish to use two-part 5.08 mm connectors instead of D-type connectors
  • 100 mm width board offers flexible deployment; can be mounted in a plastic extrusion as part of a DIN rail raft, mounted directly on pillars, or installed in a 3U rack
  • Digital I/O connectors: 6.35mm 25-pin ‘D’ - (2 male and 2 female)
  • Board-to-board connectors: 96-pin Type R and Type C

 

Documentation
Title Language(s) Date Size
SynqNet SQIO Documentation English
Brochure
Title Language(s) Date Size
SQIO-SynqNet IO Solutions Brochure EN revision1 English 24 Oct 2011 1.65 MB
  • Supports 32 isolated digital inputs and 32 isolated digital outputs, 5-24 VDC
  • Attaches directly to SQID to provide a complete digital I/O solution, with up to 8 boards per SQID
  • QIO-DIN32DOUT32-BO break-out board attaches directly to the DIN32DOUT32, enabling easy prototyping and wiring for users who wish to use two-part 5.08 mm connectors instead of D-type connectors
  • 100 mm width board offers flexible deployment; can be mounted in a plastic extrusion as part of a DIN rail raft, mounted directly on pillars, or installed in a 3U rack
  • Digital I/O connectors: 6.35mm 25-pin ‘D’ - (2 male and 2 female)
  • Board-to-board connectors: 96-pin Type R and Type C

 

*limited availability in Europe