Kollmorgen Visualization Builder™
Build HMI Programming in KAS
Integrate your HMI as part of your complete automation and motion control solution with Kollmorgen Visualization Builder. As a resident feature of Kollmorgen Automation Suite (KAS), Kollmorgen Visualization Builder (KVB) is an easy-to-use graphical tool that allows you to quickly program your HMI should display and how KAS should operate. The Integrated Development Environment means you don’t have to open multiple programs to complete different tasks.

All-in-One Solution
A Seamless, All-in-One Solution
With drag-and-drop functionality, you don’t need to be a programmer or rely on third-party software to create the HMI display that works with KAS. Everything happens in one place and saves to one file, instead of saving separate HMI, PLC, or MotionBus files. KVB works best with Kollmorgen HMI panels, such as AKI2G, but can be used with your existing HMI panels as well. Use the Modbus TCP standard to deploy any HMI of your choice using a bit-based protocol for communication between the controller and HMI.
As a part of KAS, KVB allows you to create a program that works easily with the HMI in KAS. In other systems, you have to set up variables manually, give them a name, data type and address. Because KVB is embedded in KAS, you don’t have to do this even once. You can check a box in KVB and it automatically creates the visual for the HMI while creating the corresponding action in KAS. It saves countless time, and since it is automatically mapped, there is no chance for human error that occurs when keying in everything manually.
Features
Features
- Multi-window navigation to give visibility into and control over the entire HMI project.
- Templates to easily create trending views, process recipes, alarm management protocols and more.
- Multiple text capabilities with change of control based on input value.
- Support for function keys.
- Integrated security.
Get Started
Get Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() Release: 2.40 |
English | 07 May 2018 | 378.95 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() Release: 2.0 |
English | 31 Jan 2017 | 97.61 KB | Copy URL |
![]() Release: 2.43 |
English | 03 Feb 2022 | 29.11 MB | Copy URL |
![]() Release: 2.43 |
English | 03 Feb 2022 | 29.28 MB | Copy URL |
![]() Release: 2.43 |
English | 18 Jun 2021 | 29.26 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() Release: 2.43 |
English | 23 Apr 2020 | 569.8 MB | Copy URL |
Article | |
---|---|
KVB Security Features Video | The video embedded below goes through how to add security features with Kollmorgen Visualization Builder (KVB). Shows how to create accounts with different levels of security and how to make objects... |
KAS v3.03 is now available!! | New Features FailSafe over EtherCAT (FSoE) "Black Channel" Communication AKD2G Drive Integration: Backup/Restore AKD2G with SMM options #2 (basic) and #3 (advanced) Robotic... |
Adding multiple languages to a KVB Project | The below video shows how to add multiple languages inside one project in the Kollmorgen Visualization Builder (KVB) software. Using a built-in action, the user can change all the strings in an HMI... |
KAS v3.02 is now available!! | New Features AKD2G Drive Integration: Single and Multi-Axis drive variants Position and Time-based Capture Feedbacks #2-5 Simplified User Units and Synchronized with WorkBench... |
OPC UA Server with AKI HMI and KVB software | Below video goes through steps to setup communication between an OPC UA server and an AKI HMI panel using KVB software. Will have to go to the Tag setup screen to add another "controller" to the... |