Kollmorgen Visualization Builder™
Build HMI Programming in KAS
Integrate your HMI as part of your complete automation and motion control solution with Kollmorgen Visualization Builder. As a resident feature of Kollmorgen Automation Suite (KAS), Kollmorgen Visualization Builder (KVB) is an easy-to-use graphical tool that allows you to quickly program your HMI should display and how KAS should operate. The Integrated Development Environment means you don’t have to open multiple programs to complete different tasks.

All-in-One Solution
A Seamless, All-in-One Solution
With drag-and-drop functionality, you don’t need to be a programmer or rely on third-party software to create the HMI display that works with KAS. Everything happens in one place and saves to one file, instead of saving separate HMI, PLC, or MotionBus files. KVB works best with Kollmorgen HMI panels, such as AKI2G, but can be used with your existing HMI panels as well. Use the Modbus TCP standard to deploy any HMI of your choice using a bit-based protocol for communication between the controller and HMI.
As a part of KAS, KVB allows you to create a program that works easily with the HMI in KAS. In other systems, you have to set up variables manually, give them a name, data type and address. Because KVB is embedded in KAS, you don’t have to do this even once. You can check a box in KVB and it automatically creates the visual for the HMI while creating the corresponding action in KAS. It saves countless time, and since it is automatically mapped, there is no chance for human error that occurs when keying in everything manually.
Features
Features
- Multi-window navigation to give visibility into and control over the entire HMI project.
- Templates to easily create trending views, process recipes, alarm management protocols and more.
- Multiple text capabilities with change of control based on input value.
- Support for function keys.
- Integrated security.
Get Started
Get Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() Release: 2.40 |
English | 07 May 2018 | 378.95 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() Release: 2.0 |
English | 31 Jan 2017 | 97.61 KB | Copy URL |
![]() Release: 2.43 |
English | 03 Feb 2022 | 29.11 MB | Copy URL |
![]() Release: 2.43 |
English | 03 Feb 2022 | 29.28 MB | Copy URL |
![]() Release: 2.43 |
English | 18 Jun 2021 | 29.26 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() Release: 2.43 |
English | 23 Apr 2020 | 569.8 MB | Copy URL |
Article | |
---|---|
KAS v3.07 is now available!! | New Features Modular EtherCAT Topology Module Maintenance and Reuse Multiple Machine Variants Single KAS project file ECATDeviceAction(...) to disconnect/connect devices while... |
HMI Operating System Versions | The HMI displays the Windows Embedded version in the lower-left corner of the screen at boot time. For reference, the AKI and AKI2G models are as follows: HMI Model Windows CE 6... |
KAS v3.06 is now available!! | New Features Kollmorgen E-Bus Stepper Integration: AKT2G-SM-L50-000 - Stepper motor terminal with incremental encoder, 50 V DC, 5 A (Imax), 2 phases AKT2G-SM-L15-000 - Stepper motor... |
KVB Alarms Video - Creating And Using Them With AKI HMI Panels | Kollmorgen Visualization Builder (KVB) software has built in alarm features. Users can easily determine when certain values of tags will raise alarms, how they are displayed on the HMI, how they can... |
KAS v3.04 is now available!! | New Features TCP/IP Function Blocks BBH FSoE Master + SafePLC with KAS-IDE and AKD2G w/ SMM: BBH SCU-1-EC support (FSoE Master device and ESI file available from BBH) Map read-only... |