Back to top

PCMM: Programmable Controller, Multi-axis Master

Our PCMM controller delivers maximum performance from an embedded controller, capable of running small, machine modules, to complete 20+ axes machines and I/O. It packs a powerful PLC, Motion Controller, and EtherCAT master into a small package.

Global
Product available worldwide
PCMM Large image
Industry 4.0 Ready

Features

  • Kollmorgen Automation Suite™ provides fully integrated programming, testing, setup and commissioning
  • Embedded web server utility simplifies service
  • Control 20 axes or more* while reducing machine footprint:
    • EtherCAT multi-axis master and motion controller
    • Full IEC61131-3 soft PLC for machine control, with support for all 5 programming languages
    • Choice of PLCopen for motion or Pipe Network™ for programming motion control
    • 32 kB non-volatile memory stores machine data to eliminate scrap upon restart after power failure
    • SD Card slot simplifies backup and commissioning, with no PC required
    • Onboard I/O includes 6 digital inputs, 2 digital outputs. Additional system I/O can be added with the AKT series of remote I/O 
  • Works with Kollmorgen Visualization Builder™ for programming AKI human-machine interface panels
  • Enables plug-and-play compatibility with all Kollmorgen servo drives and servo motors
  • Provides access to all the advantages of Kollmorgen´s breadth of motor platforms including AKM®, CDDR™, and other direct-drive technologies

* Maximum axis count depends on motion/automation complexity and performance (20 or more axis possible for low complexity machine at 1 kHz network update rate, 8 axes based on medium complexity machine at 4 kHz network update rate,)

Benefits

  • Reduce panel space, wiring costs and build time with an embedded multi-axis programmable machine and motion controller or use the integrated AKD-PDMM for even more space savings
  • Accelerate design time and simplify integration by using a single, scalable development environment to program PCMM™ or AKD PDMM®
  • Minimize risk and maximize performance with our industry-leading AKD drive hardware integrated with the proven architecture of Kollmorgen Automation Suite
  • Deliver advanced features in a higher-performing machine with the advantages of Pipe Network™ and Kollmorgen co-engineering capabilities
  • Control multiple high-performance servo axes without the need for a separate controller, saving cabinet space and wiring costs
  • Build a complete system with optimal performance using drives, motors, I/O modules, HMI panels and other components designed to work together

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Documentation
Title Language(s) Date Size
pdfKAS Release Notes EN (REV M) English 23 Jun 2020 575.17 KB Copy URL
pdfPCMM Installation Manual EN DE FR IT PT ES RU ZH (REV D) Chinese, Simplified, English, French, German, Italian, Portuguese, Brazil, Russian, Spanish 04 Sep 2019 2.95 MB Copy URL
pdfPCMM Safety Notes EN DE FR IT PT ES RU ZH (REV A).pdf Chinese, Simplified, English, French, German, Italian, Portuguese, Brazil, Russian, Spanish 05 Feb 2020 625.98 KB Copy URL
Certifications
Title Language(s) Date Size
pdfPCMM EU Declaration of Conformity (REV 1/27/2017) English 31 Jan 2017 118.29 KB Copy URL
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
Kollmorgen PCMM Programmable Machine Controller Flyer English 03 Nov 2016 786.29 KB Copy URL

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Firmware
Title Language(s) Date Size
zipKAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M1EC) rev3.04.0.83119
Release: 3.04
English 23 Jun 2020 12.66 MB Copy URL
zipKAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M2EC) rev3.04.0.83119
Release: 3.04
English 23 Jun 2020 12.72 MB Copy URL
zipKAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-MCEC) rev3.04.0.83119
Release: 3.04
English 23 Jun 2020 12.67 MB Copy URL
Fieldbus Support
Title Language(s) Date Size
zipKAS Controller EIP rev2_9.zip
Release: –
English 27 Feb 2017 18.69 KB Copy URL
xmlKAS Device GSDML V2.1
Release: 2.1, 2.10
English 12 Feb 2014 191.07 KB Copy URL
Article
KAS v3.04 is now available!! New Features TCP/IP Function Blocks BBH FSoE Master + SafePLC with KAS-IDE and AKD2G w/ SMM: BBH SCU-1-EC support (FSoE Master device and ESI file available from BBH) Map read-only...
KAS T-Bot Motion Control [toc] Introduction This application note details using the KAS PxMM multi-axis controller to control a 2 axis T-Bot mechanism. A T-Bot performs 2 axis control through a  mechanism (a...
KAS v3.03 is now available!! New Features FailSafe over EtherCAT (FSoE) "Black Channel" Communication AKD2G Drive Integration: Backup/Restore AKD2G with SMM options #2 (basic) and #3 (advanced) Robotic...
Choosing a KAS Controller Choosing the Correct Controller For Your Application's Needs Choosing a controller that matches your project is important. You don't want to overspend on a device that is significantly more...
Drive a stepper control by PCMM and AKD The output AKD X9 interface allows to produce Step/Dir or A/B pulses depending on the Encoder Emulation configuration:   Position values are coming to the interface via EtherCAT (...

Pages