Back to top

DSP

The DSP Series provides C-programmable PC Card controllers that incorporate a digital signal processor from Analog Devices to provide up to 4 or 8 axes of servo and stepper control.

Global
Limited availability outside North America

Features

Features

  • 4 or 8 axes of servo or stepper control in a single PC slot
  • 16-bit servo outputs, encoder inputs up to 5 MHz, and 48 lines of opto-isolated user I/O
  • DSP provides a rich set of software algorithms, including a sophisticated second-order PID control algorithm with velocity, acceleration, and friction feed-forward
  • Advanced features include electronic gearing and camming, dual-loop control, circular and linear interpolation, and trapezoidal, S-curve, parabolic and custom motion profiles
  • Fast host communication across PCI bus
  • Shielded high-density connectors
  • 550 kHz step/direction output
  • Point-to-point and coordinated motion


Benefits

  • Enables division of labor between the DSP for numerically intensive real-time functions and the host for higher-level, non-real-time commands to maximize system performance
  • Flexible DSP architecture allows on-the-fly changes to many motion parameters
  • Kollmorgen’s C function libraries provide over 250 motion control functions to simplify programming the DSP and ensure quality
  • Standard compilers from Microsoft, Borland, Watcom, and others can be used to speed development of complex motion applications

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Brochure
Title Language(s) Date Size
Slice IO Brochure EN-revisionA English 24 Oct 2011 2.85 MB Copy URL
SQIO-SynqNet IO Solutions Brochure EN revision1 English 24 Oct 2011 1.65 MB Copy URL
SynqNet Overview EN revisionA English 24 Oct 2011 4.33 MB Copy URL
SynqNet Platforms Brochure EN revision1 English 24 Oct 2011 396.54 KB Copy URL
ZMP Overview Brochure EN revisionA English 24 Oct 2011 4.33 MB Copy URL
ZMP Synqnet Platform OEM Brochure EN revision1 English 24 Oct 2011 396.54 KB Copy URL
ZMP SynqNet Series Brochure EN REV H English 14 Sep 2020 9.13 MB Copy URL
Article
Normen und Richtlinien [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der...
Conflict Minerals Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also...
Title Language(s) Date Size
Blue Guide German 15 Jul 2015 Copy URL
pdfDeclaration of Conformance SynqNet Slice IO English 07 Dec 2016 71.42 KB Copy URL
pdfKollmorgen EU Declaration of Conformity QMP English 19 Apr 2016 203 KB Copy URL