Back to top

Kollmorgen Automation Suite™ Cables

Kollmorgen Automation Suite™ uses EtherCAT®, our motion bus of choice for high-performance applications. We provide industrial-grade shielded Ethernet cables to ensure reliable operation with the lowest possible network latency. These top-quality cables feature PUR jacket material for outstanding durability, and are suitable for industrial applications anywhere in the world. We also offer the highest-quality motor and drive cables.

Global
Product available worldwide
Kollmorgen Ethernet cables

Ethernet Cables

PUR jacketed CAT5e cables, pre-terminated with RJ45 connectors

Article Description Order code
Ethernet cable 0.17 meter pre-terminated patch cable ENCP-0017-000
Ethernet cable 0.26 meter pre-terminated patch cable ENCP-0026-000
Ethernet cable 0.50 meter pre-terminated patch cable ENCP-0050-000
Ethernet cable 1 meter pre-terminated patch cable ENCP-0100-000
Ethernet cable 2 meter pre-terminated patch cable ENCP-0200-000
Ethernet cable 3 meter pre-terminated patch cable ENCP-0300-000
Ethernet cable 4 meter pre-terminated patch cable ENCP-0400-000
Ethernet cable 5 meter pre-terminated patch cable ENCP-0500-000
Ethernet cable 10 meter pre-terminated patch cable ENCP-1000-000
Ethernet cable Unterminated cable per 10 meter increment (min 30 meters) ENCU-xxxx-000
Ethernet cable Connector kit for ENCU-xxxx-000 unterminated cable (one termination per kit) ENCU-KIT-000
Technical Data
ENCP-xxxx-xxx (Kollmorgen Ethernet Cables)
Cross-section 4 x 2 x AWG26/7…4 x 2 x 0.128 mm²
Cable sheath material PUR
Color green (RAL 6018)
Line configurator SF/UTP
Diameter sheath: typ. 5.9 mm ±0.2 mm
Bending radius > 5 x diameter
Category/class CAT5, class D
Operating/installation temperature -40…+75 °C/-10…+60 °C
Insertion cycles min. 750

Motor & Feedback Cables

Value Line Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 6 Amps VP-507BEAN-XX VP-508CFAN-XX VF-DA0474N-XX VF-SB4474N-XX
AKM to 12 Amps VP-508CEAN-XX VP-508CFAN-XX VF-DA0474N-XX VF-SB4474N-XX
AKM to 20 Amps VP-508DEAN-XX VP-508DFAN-XX VF-DA0474N-XX VF-SB4474N-XX
CDDR to 6 Amps VP-507BEAN-XX n/a n/a VF-SB4474N-XX
CDDR to 12 Amps VP-508CEAN-XX n/a n/a VF-SB4474N-XX
CDDR to 20 Amps VP-508DEAN-XX n/a n/a VF-SB4474N-XX
DDR to 6 Amps VP-507BEAN-XX n/a n/a VF-SB4474N-XX
DDR to 12 Amps VP-508CEAN-XX n/a n/a VF-SB4474N-XX
DDR to 20 Amps VP-508DEAN-XX n/a n/a VF-SB4474N-XX

XX = length in meters (1, 3, 6, 9, 12) Example: VP-507BEAN-09 (9 meter cable).

Other feedback choices are available. Contact customer support for details.

Flex Line Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 12 Amps CP-507CCAN-XX-X CP-507CDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 20 Amps CP-508DCAN-XX-X CP-508DDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 24 Amps CP-508EDBN-XX-X CP-508EDBN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
CDDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
CDDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X

Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).

Note 2: Other feedback choices are available. Contact customer support for details.

Note 3: Other lengths are available. Contact customer support for details.

Article
Firmware Installation for AKI-CDB Panels Firmware on an AKI-CDB Panel can be loaded either by Ethernet or by USB. Setup if Loading via Ethernet  If loading via Ethernet, make sure that the computer IP address is in the same range...
Links to KAS Videos, Application Notes, and Sample Projects There are a number of KDN articles that contain videos, application notes, and demo programs to teach new users or refresh experienced users how certain features work. Below are links to these...
Getting Started with a KAS IDE Project Template The following video details how to get started with the KAS IDE (Integrated Development Environment) that is used to create PxMM controller application software. It includes: Open and...
Windows 10 - Win10 Screen Resolution Partial Descriptions Shown Below is a sample of a new project that has been opened in KAS/Win10. Some descriptions are cut off. One solution: “Pin” the Kollmorgen IDE to the start menu Used a right mouse click...
KAS - Read KAS Project Variables from Internet Explorer Web Browser PxMM project variables can be read directly from the Internet Explorer (IE) web browser.  Syntax and Examples The syntax for a global variable is: http://10.8.41.40/kas...

Pages