Back to top

Kollmorgen Automation Suite™ Cables

Kollmorgen Automation Suite™ uses EtherCAT®, our motion bus of choice for high-performance applications. We provide industrial-grade shielded Ethernet cables to ensure reliable operation with the lowest possible network latency. These top-quality cables feature PUR jacket material for outstanding durability, and are suitable for industrial applications anywhere in the world. We also offer the highest-quality motor and drive cables.

Global
Product available worldwide
Kollmorgen Ethernet cables

Ethernet Cables

PUR jacketed CAT5e cables, pre-terminated with RJ45 connectors

Article Description Order code
Ethernet cable 0.17 meter pre-terminated patch cable ENCP-0017-000
Ethernet cable 0.26 meter pre-terminated patch cable ENCP-0026-000
Ethernet cable 0.50 meter pre-terminated patch cable ENCP-0050-000
Ethernet cable 1 meter pre-terminated patch cable ENCP-0100-000
Ethernet cable 2 meter pre-terminated patch cable ENCP-0200-000
Ethernet cable 3 meter pre-terminated patch cable ENCP-0300-000
Ethernet cable 4 meter pre-terminated patch cable ENCP-0400-000
Ethernet cable 5 meter pre-terminated patch cable ENCP-0500-000
Ethernet cable 10 meter pre-terminated patch cable ENCP-1000-000
Ethernet cable Unterminated cable per 10 meter increment (min 30 meters) ENCU-xxxx-000
Ethernet cable Connector kit for ENCU-xxxx-000 unterminated cable (one termination per kit) ENCU-KIT-000
Technical Data
ENCP-xxxx-xxx (Kollmorgen Ethernet Cables)
Cross-section 4 x 2 x AWG26/7…4 x 2 x 0.128 mm²
Cable sheath material PUR
Color green (RAL 6018)
Line configurator SF/UTP
Diameter sheath: typ. 5.9 mm ±0.2 mm
Bending radius > 5 x diameter
Category/class CAT5, class D
Operating/installation temperature -40…+75 °C/-10…+60 °C
Insertion cycles min. 750

Motor & Feedback Cables

Value Line Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 6 Amps VP-507BEAN-XX VP-508CFAN-XX VF-DA0474N-XX VF-SB4474N-XX
AKM to 12 Amps VP-508CEAN-XX VP-508CFAN-XX VF-DA0474N-XX VF-SB4474N-XX
AKM to 20 Amps VP-508DEAN-XX VP-508DFAN-XX VF-DA0474N-XX VF-SB4474N-XX
CDDR to 6 Amps VP-507BEAN-XX n/a n/a VF-SB4474N-XX
CDDR to 12 Amps VP-508CEAN-XX n/a n/a VF-SB4474N-XX
CDDR to 20 Amps VP-508DEAN-XX n/a n/a VF-SB4474N-XX
DDR to 6 Amps VP-507BEAN-XX n/a n/a VF-SB4474N-XX
DDR to 12 Amps VP-508CEAN-XX n/a n/a VF-SB4474N-XX
DDR to 20 Amps VP-508DEAN-XX n/a n/a VF-SB4474N-XX

XX = length in meters (1, 3, 6, 9, 12) Example: VP-507BEAN-09 (9 meter cable).

Other feedback choices are available. Contact customer support for details.

Flex Line Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 12 Amps CP-507CCAN-XX-X CP-507CDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 20 Amps CP-508DCAN-XX-X CP-508DDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 24 Amps CP-508EDBN-XX-X CP-508EDBN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
CDDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
CDDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X

Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).

Note 2: Other feedback choices are available. Contact customer support for details.

Note 3: Other lengths are available. Contact customer support for details.

Article
KAS Issue When Creating A New Project A crash can occur when creating a new project and there is no default printer selected on the PC. The workaround is  to set a default printer. Here is the procedure for selecting a default...
Deliver Virtual Master Position to two or more PCMM using Pipe Network If two or more PCMM networks have to follow the same position set point, it's possible to use the following strategy. The image below shows a typical configuration where all the AKD drives must...
Exchanging Data Between PCMM/PDMM Many applications require a number of axis so high that it's not possible to use one PCMM only. In order to get over this limitation it's possible to use more controllers with the benefits of...
Changing Drive Opmode in a PxMM Program The PxMM can control the AKD drive in Position, Velocity, or Torque OpMode. The default AKD Drive OpMode in a KAS program is Interpolated Position Mode. This is AKD Opmode 2 as shown on the...
KVB Sample Projects for AKI Panels and AKD Drives (All versions of KVB) This page contains links to the sample projects created in all versions of KVB. These projects are for use in AKI panels connected directly to AKD servo drives and communicating over Modbus...

Pages