Back to top

Kollmorgen Automation Suite™ Cables

Kollmorgen Automation Suite™ uses EtherCAT®, our motion bus of choice for high-performance applications. We provide industrial-grade shielded Ethernet cables to ensure reliable operation with the lowest possible network latency. These top-quality cables feature PUR jacket material for outstanding durability, and are suitable for industrial applications anywhere in the world. We also offer the highest-quality motor and drive cables.

Global
Product available worldwide

Ethernet Cables

PUR jacketed CAT5e cables, pre-terminated with RJ45 connectors

Article Description Order code
Ethernet cable 0.17 meter pre-terminated patch cable ENCP-0017-000
Ethernet cable 0.26 meter pre-terminated patch cable ENCP-0026-000
Ethernet cable 0.50 meter pre-terminated patch cable ENCP-0050-000
Ethernet cable 1 meter pre-terminated patch cable ENCP-0100-000
Ethernet cable 2 meter pre-terminated patch cable ENCP-0200-000
Ethernet cable 3 meter pre-terminated patch cable ENCP-0300-000
Ethernet cable 4 meter pre-terminated patch cable ENCP-0400-000
Ethernet cable 5 meter pre-terminated patch cable ENCP-0500-000
Ethernet cable 10 meter pre-terminated patch cable ENCP-1000-000
Ethernet cable Unterminated cable per 10 meter increment (min 30 meters) ENCU-xxxx-000
Ethernet cable Connector kit for ENCU-xxxx-000 unterminated cable (one termination per kit) ENCU-KIT-000
Technical Data
ENCP-xxxx-xxx (Kollmorgen Ethernet Cables)
Cross-section 4 x 2 x AWG26/7…4 x 2 x 0.128 mm²
Cable sheath material PUR
Color green (RAL 6018)
Line configurator SF/UTP
Diameter sheath: typ. 5.9 mm ±0.2 mm
Bending radius > 5 x diameter
Category/class CAT5, class D
Operating/installation temperature -40…+75 °C/-10…+60 °C
Insertion cycles min. 750

Motor & Feedback Cables

Value Line Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 6 Amps VP-507BEAN-XX VP-508CFAN-XX VF-DA0474N-XX VF-SB4474N-XX
AKM to 12 Amps VP-508CEAN-XX VP-508CFAN-XX VF-DA0474N-XX VF-SB4474N-XX
AKM to 20 Amps VP-508DEAN-XX VP-508DFAN-XX VF-DA0474N-XX VF-SB4474N-XX
CDDR to 6 Amps VP-507BEAN-XX n/a n/a VF-SB4474N-XX
CDDR to 12 Amps VP-508CEAN-XX n/a n/a VF-SB4474N-XX
CDDR to 20 Amps VP-508DEAN-XX n/a n/a VF-SB4474N-XX
DDR to 6 Amps VP-507BEAN-XX n/a n/a VF-SB4474N-XX
DDR to 12 Amps VP-508CEAN-XX n/a n/a VF-SB4474N-XX
DDR to 20 Amps VP-508DEAN-XX n/a n/a VF-SB4474N-XX

XX = length in meters (1, 3, 6, 9, 12) Example: VP-507BEAN-09 (9 meter cable).

Other feedback choices are available. Contact customer support for details.

Flex Line Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 12 Amps CP-507CCAN-XX-X CP-507CDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 20 Amps CP-508DCAN-XX-X CP-508DDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 24 Amps CP-508EDBN-XX-X CP-508EDBN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
CDDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
CDDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X

Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).

Note 2: Other feedback choices are available. Contact customer support for details.

Note 3: Other lengths are available. Contact customer support for details.

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Catalog
Title Language(s) Date Size
Kollmorgen 2G Cable Guide English 14 Mar 2019 21.67 MB Copy URL
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Brochure
Title Language(s) Date Size
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL
Article
Typenschlüssel Benutzen Sie die Typenschlüssel zur Produktidentifizierung, nicht für den Bestellprozess.  AKD2G AKD-BPTM AKD-C AKD-N AKM AKMH Cartridge DDR DBL-DBK ERD ICH-MCH KBM...
Cable Certification   Safety CCC CE UL UR cUL cUR EAC RoHS REACH SVHC Feedback Cable     EN / DE   yes   yes...
EMI Checklist This Application Note describes the various methods and combinations of methods for grounding and shielding. Following these recommendations will help minimize or eliminate problems encounters with...
MMG Cable sets There are 2 different cable sets for the MMG, depending upon the encoder selection.  These cables are 10 feet long ( the "120" in the part number is length in inches). MMG with digital...
Electro-Magnetic Interference Reduction Techniques EMI (Electro-Magnetic Interference) comes in different forms, frequencies, and levels. Electronic equipment has different categories for both emissions and susceptibility. Under normal circumstances...

Pages