Kollmorgen Automation Suite™ Cables
Kollmorgen Automation Suite™ uses EtherCAT®, our motion bus of choice for high-performance applications. We provide industrial-grade shielded Ethernet cables to ensure reliable operation with the lowest possible network latency. These top-quality cables feature PUR jacket material for outstanding durability, and are suitable for industrial applications anywhere in the world. We also offer the highest-quality motor and drive cables.
Ethernet Cables
Ethernet Cables
PUR jacketed CAT5e cables, pre-terminated with RJ45 connectors
Article | Description | Order code |
---|---|---|
Ethernet cable | 0.17 meter pre-terminated patch cable | ENCP-0017-000 |
Ethernet cable | 0.26 meter pre-terminated patch cable | ENCP-0026-000 |
Ethernet cable | 0.50 meter pre-terminated patch cable | ENCP-0050-000 |
Ethernet cable | 1 meter pre-terminated patch cable | ENCP-0100-000 |
Ethernet cable | 2 meter pre-terminated patch cable | ENCP-0200-000 |
Ethernet cable | 3 meter pre-terminated patch cable | ENCP-0300-000 |
Ethernet cable | 4 meter pre-terminated patch cable | ENCP-0400-000 |
Ethernet cable | 5 meter pre-terminated patch cable | ENCP-0500-000 |
Ethernet cable | 10 meter pre-terminated patch cable | ENCP-1000-000 |
Ethernet cable | Unterminated cable per 10 meter increment (min 30 meters) | ENCU-xxxx-000 |
Ethernet cable | Connector kit for ENCU-xxxx-000 unterminated cable (one termination per kit) | ENCU-KIT-000 |
Technical Data
ENCP-xxxx-xxx (Kollmorgen Ethernet Cables) | |
---|---|
Cross-section | 4 x 2 x AWG26/7…4 x 2 x 0.128 mm² |
Cable sheath material | PUR |
Color | green (RAL 6018) |
Line configurator | SF/UTP |
Diameter | sheath: typ. 5.9 mm ±0.2 mm |
Bending radius | > 5 x diameter |
Category/class | CAT5, class D |
Operating/installation temperature | -40…+75 °C/-10…+60 °C |
Insertion cycles | min. 750 |
Motor & Feedback Cables
Motor & Feedback Cables
Value Line Cables by Motor Type
Model | Power Cable | Power Cable with Brake Leads | SFD | EnDat2.2, 01 & BiSS |
---|---|---|---|---|
AKM to 6 Amps | VP-507BEAN-XX | VP-508CFAN-XX | VF-DA0474N-XX | VF-SB4474N-XX |
AKM to 12 Amps | VP-508CEAN-XX | VP-508CFAN-XX | VF-DA0474N-XX | VF-SB4474N-XX |
AKM to 20 Amps | VP-508DEAN-XX | VP-508DFAN-XX | VF-DA0474N-XX | VF-SB4474N-XX |
CDDR to 6 Amps | VP-507BEAN-XX | n/a | n/a | VF-SB4474N-XX |
CDDR to 12 Amps | VP-508CEAN-XX | n/a | n/a | VF-SB4474N-XX |
CDDR to 20 Amps | VP-508DEAN-XX | n/a | n/a | VF-SB4474N-XX |
DDR to 6 Amps | VP-507BEAN-XX | n/a | n/a | VF-SB4474N-XX |
DDR to 12 Amps | VP-508CEAN-XX | n/a | n/a | VF-SB4474N-XX |
DDR to 20 Amps | VP-508DEAN-XX | n/a | n/a | VF-SB4474N-XX |
XX = length in meters (1, 3, 6, 9, 12) Example: VP-507BEAN-09 (9 meter cable).
Other feedback choices are available. Contact customer support for details.
Flex Line Cables by Motor Type
Model | Power Cable | Power Cable with Brake Leads | SFD | EnDat2.2, 01 & BiSS |
---|---|---|---|---|
AKM to 12 Amps | CP-507CCAN-XX-X | CP-507CDAN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
AKM to 20 Amps | CP-508DCAN-XX-X | CP-508DDAN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
AKM to 24 Amps | CP-508EDBN-XX-X | CP-508EDBN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
CDDR to 12 Amps | CP-507CCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
CDDR to 20 Amps | CP-508DCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
DDR to 12 Amps | CP-507CCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
DDR to 20 Amps | CP-508DCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).
Note 2: Other feedback choices are available. Contact customer support for details.
Note 3: Other lengths are available. Contact customer support for details.
Get Started
Get Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen 2G Cable Guide | English | 14 Mar 2019 | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen 2G Cable Guide | English | 14 Mar 2019 | 21.67 MB | Copy URL |
Kollmorgen Automation and Motion Control | English | 14 Jun 2021 | 15.53 MB | Copy URL |
Article | |
---|---|
Grounding and Shielding Landing Page (Prevent Noise Issues) | EMI Checklist - Recommended Grounding Shielding and Wiring https://www.kollmorgen.com/uploadedFiles/kollmorgencom/Service_and_Support/Knowledge_Center/Application_Notes/Application%20Note%20... |
Speedtec Cable Notice (O-Ring) | AKM motors that have Speedtec ready connectors when paired with a 2G cable, which have Speedtec connectors, must have the motor O-ring removed for the two to pair completely. The motor O-ring... |
Value Line Cable Update Notice | Kollmorgen is excited to announce our new Value Line cable offering! Kollmorgen introduced our current Value Line Cables to North America in 2007 to offer a low cost solution between our AKM and... |
Splitter-Adapter | Gültig für AKM, AKMH, AKD, S300, S700 Für die Spannungsversorgung und die Signalauswertung der Zweidraht Feedbacksysteme SFD3 und Hiperface DSL ist eine Elektronik erforderlich, die in... |
Normen und Richtlinien | [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der... |
Pages
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
English | 20 Aug 2020 | 66.31 KB | Copy URL |
![]() |
English | 20 Aug 2020 | 68.25 KB | Copy URL |
![]() |
English | 20 Aug 2020 | 65.12 KB | Copy URL |
![]() |
English | 20 Aug 2020 | 66.68 KB | Copy URL |
Blue Guide | German | 15 Jul 2015 | Copy URL |