

R4 Series
The R4 Series is our most powerful rodless actuators system, built for the heaviest loads, high acceleration and maximum duty cycle. The robust design incorporates an internal linear motion guide rail with a built-in flexible seal to ensure reliable operation in industrial environments. Belt-drive models offer the most rapid moves while screw drives offer the highest thrust capacity and repeatability.

Features
Motors available for use with the R4 Series include:
- KollmorgenT32T and T41T Series hybrid stepper motors
- Kollmorgen AKM42E, 42G, 52G, and 52H Series AKM™ brushless servo motors
- NEMA 34and 42 custom motor mounts
Features
- Max length: 2,743 mm (108 in)
- Max thrust: 3,114 N (700 lbf), screw models
- Max speed: 3,000 mm/s (120 in/s), belt models
- Ball screw or timing belt drives
- Stepper, brushless servo and custom motor options
- Internal bearings: recirculating on a precision ground rail
- Bearing housing: 6063-T6 aluminum, hard-anodized
- Carriage assembly: 6063-T6 aluminum, hard-anodized
- Guide housing: 6063-T6 aluminum, hard-anodized
- Helical gearing: alloy steel, case-hardened
- Ball screw: 1.0" diameter hardened alloy steel screw; alloy steel, heat-treated ball nut
- Belt drive: 1.5" wide L pitch urethane with steel reinforcement cords
- Flexible seal: stainless steel band, elastomeric seal
Options
- Standard or custom lengths to 0.1 inches
- English or metric carriage mount
- Motor or screw brakes
- Right/left side lube port
- Magnetic home and limit sensors
- Single or dual carriages
- Belt or helical gear, parallel or inline direct transmission
- Water resistance protection
- Right/left breather vent/tubing
Specifications
MECHANICAL SPECIFICATIONS | Ball Screw Drive | Belt Drive |
---|---|---|
Max. Stroke Length, mm (in) | 2740 (108) | |
Profile, mm (in) | 91 x 108 (3.6 x 4.25) | |
Guide Type | Profile Rail | |
Screw Leads (in/rev) | 1, 0.25 | |
Screw Diameter (in/rev) | 1 | |
Bearing | 20 mm rail, 2 bearing block | |
PERFORMANCE SPECIFICATIONS | Travel life standard: 25.4 km (1,000,000 in) | |
Max. Thrust Force, N (lbf) | 3100 (700) | 1300 (300) |
Max. Velocity, mm/s (in/s) | 1000 (40) | 3000 (120) |
Max. Carriage Load: | ||
Normal, N (lb) | 1300 (300) | |
Roll Moment, N-m (lb-in) | 67.8 (600) | |
Pitch Moment, N-m (lb-in) | 113 (1000) | |
Repeatability, mm (in) | +/-0.025 (0.001) | +/-0.25 (0.010) |
Max Duty Cycle (%) | 100 | 100 |
Limit Sensors | Optional | Optional |
Std. Operating Temp Range, °C (°F) | -28 to +60 (-20 to +140) | |
Environment | IP 44 rated: Splash-proof, protected against ingress solid particles greater than 0.040 <1 mm> diameter. |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
R2A/R3/R4 Series Rodless Actuators Operator's Manual | English | |
Share URL /sites/default/files/public_downloads/Rseries_Users_Manual_en-US_rev1_0.pdf |
R4 Ball Screw Specs en-US | English | |
Share URL /sites/default/files/public_downloads/R4_Ball_Screw_Specs_en-US.pdf |
R4 Belt Drive Specs en-US | English | |
Share URL /sites/default/files/public_downloads/R4_Belt_Drive_Specs_en-US.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen R Series Linear Positioners Selection Guide | English | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Support
Trade Compliance | ![]() |
February 21, 2023 |

Contact Us >
Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal >
From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site >
This secure site provides access to confidential material for the private use of approved partners only.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.