

R3 Series
R3 Series rodless actuators provide a robust design with an internal linear motion guide rail and built-in flexible seal to ensure reliable operation in industrial environments. Equipped for high loads or high acceleration with maximum duty cycle, the R3 Series is available with either belt drive for the most rapid moves or screw drive for the highest thrust capacity and repeatability.

Features
Motors available for use with the R3 Series include:
- Kollmorgen T22T and T31T Series hybrid stepper motors
- Kollmorgen R3-AKM23C, 23D, 42E, and 42G Series AKM™ brushless servo motors
- NEMA 23, 34 and custom motor mounts
Features
- Max length: 2,743 mm (108 in)
- Max thrust: 1,335 N (300 lbf), screw models
- Max speed: 3,000 mm/s (120 in/s), belt models
- Lead screw, ball screw or timing belt drives
- Stepper, brushless servo and custom motor options
- Internal bearings: recirculating on a precision-ground rail
- Bearing housing: 6063-T6 aluminum, hard-anodized
- Carriage assembly: 6063-T6 aluminum, hard-anodized
- Guide housing: 6063-T6 aluminum, hard-anodized
- Acme screw: 0.625" diameter alloy steel screw, lubricated bronze nut
- Ball screw: 0.625" diameter hardened alloy steel screw; alloy steel, heat-treated ball nut
- Helical gearing: alloy steel, case-hardened
- Belt drive: 1.0" wide XL pitch polyurethane with steel reinforcement cords
- Flexible seal: stainless steel band, elastomeric seal
Options
- Standard or custom lengths to 0.1 inches
- English or metric carriage mount
- Motor or screw brakes
- Right or left side lube port
- Single or dual carriages
- Belt or helical gear, parallel or inline direct transmission
- Water resistance protection
- Magnetic home and limit sensors
Specifications
MECHANICAL SPECIFICATIONS | Ball Screw Drive | Lead Screw Drive | Belt Drive |
---|---|---|---|
Max. Stroke Length, mm (in) | 2740 (108) | ||
Profile, mm (in) | 64 x 71 (2.5 x 2.8) | ||
Guide Type | Profile Rail | ||
Screw Leads (in/rev) | 0.5, 0.2 | 0.2, 0.125 | |
Screw Diameter (in/rev) | 0.625 | 0.625 | |
Bearing | 15 mm rail, 2 bearing blocks | ||
PERFORMANCE SPECIFICATIONS | Travel life standard: 25.4 km (1,000,000 in) | ||
Max. Thrust Force, N (lbf) | 1300 (300) | 900 (200) | |
Max. Velocity, mm/s (in/s) | 760 (30) | 3000 (120) | |
Max. Carriage Load: | |||
Normal, N (lb) | 440 (100) | ||
Roll Moment, N-m (lb-in) | 33.9 (300) | ||
Pitch Moment, N-m (lb-in) | 56.5 (500) | ||
Repeatability, mm (in) | +/-0.025 (0.001) | +/-0.25 (0.010) | |
Max Duty Cycle (%) | 100 | 60 | 100 |
Limit Sensors | Optional | Optional | Optional |
Std. Operating Temp Range, °C (°F) | -28 to +60 (-20 to +140) | ||
Environment | IP 44 rated: Splash-proof, protected against ingress of solid particles greater than 0.040 <1 mm> diameter. |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
R2A/R3/R4 Series Rodless Actuators Operator's Manual | English | |
Share URL /sites/default/files/public_downloads/Rseries_Users_Manual_en-US_rev1_0.pdf |
R3 Ball Screw Specs en-US | English | |
Share URL /sites/default/files/public_downloads/R3_Ball_Screw_Specs_en-US.pdf |
R3 Belt Drive Specs en-US | English | |
Share URL /sites/default/files/public_downloads/R3_Belt_Drive_Specs_en-US.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen R Series Linear Positioners Selection Guide | English | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Support
Trade Compliance | ![]() |
February 21, 2023 |

Contact Us >
Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal >
From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site >
This secure site provides access to confidential material for the private use of approved partners only.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.