

N2 Series Electric Cylinders
The N2 Series is an economical, light-duty electric cylinder with a small package size designed for exceptional durability and ease-of-use. The complete system provides simple extend-retract motion, positioning either to predetermined stop locations or to an analog voltage input.

Features
Motors available for use with the N2 Series include:
- Kollmorgen T22T/V and T31T/V Series hybrid stepper motors
- Kollmorgen AKM23C and AKM23DSeries AKM brushless servo motors
- NEMA 23 custom motor mount
Features
- Max stroke length: 571 mm (22 in)
- Max thrust: 2,670 N (600 lbf)
- Ball or lead screw drive: 2, 5 or 8 revolutions per inch pitch
- Stepper, servo and custom motor options
- Type 380 die-cast aluminum, epoxy-coated bearing housing
- Type 304 stainless steel, 1/4 hard, polished thrust tube
- Ball bearing support
- 6063 T-6 aluminum, hard-coated anodized and Teflon-impregnated cylinder housing
- Polyurethane wiper seal
- Carbon steel acme or ball screws
Options
- Standard or custom lengths to 0.1 inch
- Threaded, eye, spherical or clevis rod ends
- Magnetic home and limit sensors
- Water resistant option
- Linear potentiometer output
Specifications
Mechanical Specifications | Lead Screw Version | Ball Screw Version |
---|---|---|
Max. Stroke Length, in (mm) | 22.5 (571.5) | 22.5 (571.5) |
Screw Lead, in | 0.2, 0.5 | 0.2, 0.5 |
Screw Diameter, in | 0.625 | 0.625 |
Unit Backlash, in (mm) | 0.016 (0.40) | 0.015 (0.38) |
Dimensional Standard | English NFPA Std. | English NFPA Std. |
Motor Mount | Parallel or Inline | Parallel or Inline |
Performance Specifications | Travel life standard: 25.4 km (1,000,000 in) | |
Max. Thrust Force, lbf (N) | 600 (2670) | 600 (2670) |
Max. Velocity, in/s (m/s) | 12 (0.3) | 30 (0.76) |
Max. Rated Duty Cycle | 50 | 100 |
Std. Operating Temp Range, °F (°C) | 32 to 140 (0 to 60) | 32 to 140 (0 to 60) |
Environment | Humid, Not Direct Contact | Humid, Not Direct Contact |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
N2 Series Electrical Cylinder User's Manual | English | |
Share URL /sites/default/files/public_downloads/N2_Series_Electric_Cylinder_Manual.pdf |
EC Series Position Sensor Data Sheet (EC, N2, NV) | English | |
Share URL /sites/default/files/public_downloads/Position_Sensors_EC_N2_NV%28REVC%29.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
Electric Cylinder Selection Guide | English | Share URLview | |
Kollmorgen Automation and Motion Control | English | Share URLview | |
Kollmorgen Electric Cylinder Selection Guide | English | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
科尔摩根直线定位器(电动缸)产品手册 | Chinese, Simplified | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Title | File Language | Date | Share URL |
---|---|---|---|
N2 | English | |
Share URL http://productpage.3dpublisher.net/3dproductpage/Qsvalidlogin.asp?GUID=1249850940083&%3Bname=N2&%3BCate=false |
N2 Series 3D Interactive Models | English | |
Share URL /sites/default/files/public_downloads/N2-Series-3D-Interactive-Models.zip |
Title | File Language | Date | Share URL |
---|---|---|---|
Blue Guide | English, German | |
Share URL https://eur-lex.europa.eu/legal-content/EN/TXT/?uri=OJ%3AC%3A2022%3A247%3ATOC |
Support
Trade Compliance | ![]() |
February 21, 2023 |
Normen und Richtlinien | ![]() |
May 10, 2017 |
Standards and Directives | ![]() |
August 21, 2014 |

Contact Us >
Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal >
From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site >
This secure site provides access to confidential material for the private use of approved partners only.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.