

EC4 Series
The EC4 Series provides robust electric cylinders for heavy-duty thrust loads. Precision-rolled ball screw types yield quiet operation, low backlash and high accuracy, with a selection of motor-to-screw reduction types. Exceptionally durable bearing and drive housings are available with optional environmental features to resist moisture and contaminants. The special design of these cylinders minimizes the need for routine maintenance.

Features
Motors available for use with the EC4 Series include:
- KollmorgenT32T/V Series hybrid stepper motor
- Kollmorgen AKM42E, 42G, 52G, 52L and 52H Series AKM™ brushless servo motors
- NEMA 34 and 42custom motor mounts
Features
- Max stroke length: 1,500 mm (59 in)
- Max thrust: 12,000 N (2,700 lbf)
- Ball screw driven with 10, 25 mm leads
- Stepper, brushless servo and custom motor options
- Bearing/drive housing: 6063-T6 aluminum, anodized
- Mounting plates: 6061-T6 aluminum, cast aluminum plate, anodized
- Thrust bearings: angular contact, high thrust ball bearings
- Belt/pulley: AT-5, polyurethane with steel tensile cords
- Guide cylinder: 6063-T6 aluminum, hard-anodized
- Thrust tube: 300 series stainless steel, 1/4 hard and ground
- Ball screw and nut: heat-treated carbon steel alloy
- Helical gearing: alloy steel, case-hardened
Options
- Standard or custom lengths to 1 mm
- Motor or screw brakes
- Threaded, spherical or clevis rod ends
- Environmental protective boot
- Timing belt, helical gear and inline direct transmission
- Flange, clevis, side and trunnion cylinder mounting types
- Magnetic home and limit sensors
- Linear potentiometer output
Specifications
MECHANICAL SPECIFICATIONS | Ball Screw Version |
---|---|
Max. Stroke Length, mm (in) | 1500 (59.06) |
Screw Lead, mm | 25, 10 |
Screw Diameter, mm | 25 |
Unit Backlash, mm (in) | 0.30 (0.12) |
Dimensional Standard | Metric ISO6431 Std. |
Bore Size, mm | 80 |
Motor Mount | parallel or inline |
PERFORMANCE SPECIFICATIONS | Travel life standards of 25.4 km (1,000,000 in) |
Max. Thrust Force, N (lbf) | 12,000 (2700) |
Max. Velocity, m/s (in/s) | 1.33 (52.5) |
Max. Rated Duty Cycle | 100 |
Std. Operating Temp Range, °C (°F) | -30 to +70 (-22 to +158) |
Environment | IP54 Std. IP65 Opt. |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
EC Series User's Manual | English | |
Share URL /sites/default/files/public_downloads/EC_Series_Users_Manual_en-US_rev1.pdf |
EC Series Position Sensor Data Sheet (EC, N2, NV) | English | |
Share URL /sites/default/files/public_downloads/Position_Sensors_EC_N2_NV%28REVC%29.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
Electric Cylinder Selection Guide | English | Share URLview | |
Kollmorgen Electric Cylinder Selection Guide | English | Share URLview | |
Kollmorgen Full-line Catalog | English | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
科尔摩根直线定位器(电动缸)产品手册 | Chinese, Simplified | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.