

EC1 Series
The EC1 Series offers a limited range of application solutions designed to reduce cost and minimize cylinder frame size by 30 to 40 percent compared to other Kollmorgen cylinders. Made for plug-and-play capability with a variety of Kollmorgen drives, this design is perfect for converting from pneumatic applications at a low cost, within a small frame size, while achieving excellent performance.

Features
Motors available for use with the EC1 Series include:
- Kollmorgen CTP12 Series hybrid stepper motor
- Kollmorgen AKM11B and AKM13C Series AKM™ brushless servo motors
- X17 (NEMA 17 motor ready, 8 mm motor shaft diameter)
Features
- Max stroke length: 200 mm (7.9 in)
- Max thrust: 667 N (150 lbf)
- Ball screw driven with 3.175 mm lead
- Stepper, brushless servo and custom motor options
- Bearing/drive housing: 6063-T6 aluminum, anodized
- Mounting plates: 6061-T6 aluminum, cast aluminum plate, anodized
- Thrust bearings: angular contact, high thrust ball bearings
- Thrust tube: 300 series stainless steel, 1/4 hard and ground
- Ball screw and nut: heat-treated carbon steel alloy
Options
- Standard or custom lengths to 1 mm
- Threaded, spherical or clevis rod ends
- Flange, clevis and side cylinder mounting types
- Magnetic home and limit sensors
Specifications
Mechanical Specifications | Ball Screw Version |
---|---|
Max. Stroke Length, mm (in) | 200 (7.87) |
Screw Lead, mm/rev (in/rev) | 3.175 (.125) |
Screw Diameter, mm (in) | 9.525 (.375) |
Unit Backlash, mm (in) | 0.38 (0.015) |
Dimensional Standard | Metric ISO6431 Std. |
Bore Size, mm (in) | 30 (1.2) |
Motor Mount | parallel or inline |
Performance Specifications | Travel life standards of 25.4 km (1,000,000 in) |
Max. Thrust Force, N (lbf) | 667 (150) |
Max. Velocity, m/s (in/s) | 0.33 (13) |
Max. Rated Duty Cycle | 100 |
Std. Operating Temp Range, °C (°F) | -30 to +70 (-22 to +158) |
Environment | IP54 Std. IP65 Opt. |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
EC Series User's Manual | English | |
Share URL /sites/default/files/public_downloads/EC_Series_Users_Manual_en-US_rev1.pdf |
EC1 Data Sheet en-US | English | |
Share URL /sites/default/files/public_downloads/EC1_Data_Sheet_en-US_revA.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
Electric Cylinder Selection Guide | English | Share URLview | |
Kollmorgen Automation and Motion Control | English | Share URLview | |
Kollmorgen Electric Cylinder Selection Guide | English | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
科尔摩根直线定位器(电动缸)产品手册 | Chinese, Simplified | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Title | File Language | Date | Share URL |
---|---|---|---|
EC1 Series 3D Interactive Models | English | |
Share URL /sites/default/files/public_downloads/EC1-Series-3D-Interactive-Models.zip |
Title | File Language | Date | Share URL |
---|---|---|---|
Blue Guide | English, German | |
Share URL https://eur-lex.europa.eu/legal-content/EN/TXT/?uri=OJ%3AC%3A2022%3A247%3ATOC |
Support
Trade Compliance | ![]() |
February 21, 2023 |
Normen und Richtlinien | ![]() |
May 10, 2017 |
Standards and Directives | ![]() |
August 21, 2014 |

Contact Us >
Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal >
From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site >
This secure site provides access to confidential material for the private use of approved partners only.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.