Back to top

XTRUE™

The XTRUE™ Series offers low-cost precision gearheads incorporating many of the features and benefits that distinguish our entire line of TRUE Planetary™ gearheads. With improved load capacity, a flexible mounting system and the ability to serve as an easy drop-in replacement, the XTRUE Series provides a cost-effective solution for many applications. Five frame sizes are available with gear ratios from 1:3 to 1:100.

Global
Limited availability outside North America
XTrue Large

Features

Features

  • Five frame sizes: 40mm, 60mm, 80mm, 120mm, 160mm
  • Backlash: 13 arc-min
  • Torque capacity: up to 876 Nm
  • Ratios available from 3:1 through 500:1

Benefits

  • Move a larger load more easily, quietly and with less backlash thanks to TRUE Planetary™ gearing
  • Experience less downtime with our versatile RediMount™ mounting system: simply align, mount and tighten the gearhead to almost any motor.
  • Simplify machine maintenance with the tapped face output, enabling easy drop-in replacement for most common helical gearheads.
  • Go “green” with assembly and all components in compliance with EU Directive 2002/95/EC (RoHS)

Specifications

Mounting Type Inline
Precision 13 arc-minutes
Frame Sizes (mm) 40, 60, 80, 120, 160
Torque Capacity
Nm (lb-ft)
up to 876 (646)
Ratio Availability 3:1, 4:1, 5:1, 7:1, 8:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 70:1, 100:1
Radial Load Capacity
N (lbf)
up to 2300 (517)
Mounting System RediMount™

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Documentation
Title Language(s) Date Size
pdfTrue Planetary Gearheads Installation EN rev2008 English 06 Oct 2011 325.64 KB Copy URL
Catalog
Title Language(s) Date Size
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB Copy URL
True Planetary Gearheads Catalog EN English 13 Mar 2012 4.73 MB Copy URL
Brochure
Title Language(s) Date Size
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL
True Planetary Gearheads Brochure de-DE rev2005 English 02 Feb 2012 922.54 KB Copy URL
True Planetary Gearheads Brochure it-IT 2005 English 02 Feb 2012 371.57 KB Copy URL
Article
Normen und Richtlinien [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der...
Standards and Directives [toc] General Structures of standards with EN ISO 12100 as an example ISO Standards Safety of Machinery — General Principles for Design ISO 12100:2010 UL Standards...
Conflict Minerals Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also...