Back to top

XTRUE™

The XTRUE™ Series offers low-cost precision gearheads incorporating many of the features and benefits that distinguish our entire line of TRUE Planetary™ gearheads. With improved load capacity, a flexible mounting system and the ability to serve as an easy drop-in replacement, the XTRUE Series provides a cost-effective solution for many applications. Five frame sizes are available with gear ratios from 1:3 to 1:100.
Global
Limited availability outside North America
Companion Products 
ValueTRUE™

Our ValueTRUE™ Series delivers high precision at a competitive price. With only 4 arc-minutes of...

Features

  • Five frame sizes: 40mm, 60mm, 80mm, 120mm, 160mm
  • Backlash: 13 arc-min
  • Torque capacity: up to 876 Nm
  • Ratios available from 3:1 through 500:1

Benefits

  • Move a larger load more easily, quietly and with less backlash thanks to TRUE Planetary™ gearing
  • Experience less downtime with our versatile RediMount™ mounting system: simply align, mount and tighten the gearhead to almost any motor.
  • Simplify machine maintenance with the tapped face output, enabling easy drop-in replacement for most common helical gearheads.
  • Go “green” with assembly and all components in compliance with EU Directive 2002/95/EC (RoHS)
Mounting Type Inline
Precision 13 arc-minutes
Frame Sizes (mm) 40, 60, 80, 120, 160
Torque Capacity
Nm (lb-ft)
up to 876 (646)
Ratio Availability 3:1, 4:1, 5:1, 7:1, 8:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 70:1, 100:1
Radial Load Capacity
N (lbf)
up to 2300 (517)
Mounting System RediMount™
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 01 Dec 2017 14.74 MB
Kollmorgen Automation Solutions Catalog English 01 Dec 2017 14.02 MB
True Planetary Gearheads Catalog EN English 13 Mar 2012 4.73 MB
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
True Planetary Gearheads Brochure de-DE rev2005 English 02 Feb 2012 922.54 KB
True Planetary Gearheads Brochure it-IT 2005 English 02 Feb 2012 371.57 KB