Back to top
ValueTRUE™
The ValueTRUE™ Series offers high-precision, low-cost gearheads featuring our helical-crowned TRUE Planetary™ technology. The internal gear is cut directly into the stainless steel output housing to increase torque capacity without increasing cost. With only 4 arc-minutes of backlash, ValueTRUE provides a simple drop-in replacement that’s both more precise and more affordable than most common helical gearheads.

Features
Features
Features
- High-precision: 4 arc-min of backlash
- Drop-In, low cost replacement for most common helical gearheads
- RediMount compliant: simply align, mount and tighten to almost any motor
- Available in 8 frame sizes, with both in-line and right-angle versions
- Ratios from 4:1 to 100:1
Benefits
- High performance at a competitive price—up to 30% less than competing gearheads
- Helical crowned TRUE Planetary™ gearing improves load capacity, decreases backlash and enables smoother, quieter operation compared to non-helical gearheads
- PowerTRUE™ gear technology provides high torque capacity in a compact package
- Stainless steel output housing provides rock-solid durability and is suitable for environmentally sensitive applications
Specifications
Specifications
Mounting Type | Units | Inline | Right-angle |
---|---|---|---|
Precision | 4 arc-minutes | 4 arc-minutes | |
Frame Sizes | mm | 60, 75, 90, 100, 115, 140, 180, 220 | 60, 75, 90, 100, 115, 140, 180 |
Torque Capacity | Nm (lb-ft) | up to 2969 (2190) | up to 2800 (2065) |
Ratio Availability | 4:1,5:1,7:1,10:1,16:1, 20:1, 25:1, 28:1,35:1,40:1,50:1,70:1,100:1 | 8:1,10:1,12:1,14:1,15:1,16:1,20:1, 25:1,28:1,30:1,35:1,40:1,50:1 | |
Radial Load Capacity | N (lbf) | up to 37910 (8523) | up to 37910 (8523) |
Mounting System | RediMount™ | RediMount™ |
Get Started
Get Started
Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.
Talk to a motion expertMedia & Downloads
Title | Language(s) | Date | Size | |
---|---|---|---|---|
![]() |
English | 06 Oct 2011 | 325.64 KB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Kollmorgen Automation and Motion Control | English | 14 Jun 2021 | 15.53 MB | Copy URL |
True Planetary Gearheads Catalog EN | English | 13 Mar 2012 | 4.73 MB | Copy URL |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
True Planetary Gearheads Brochure de-DE rev2005 | English | 02 Feb 2012 | 922.54 KB | Copy URL |
True Planetary Gearheads Brochure it-IT 2005 | English | 02 Feb 2012 | 371.57 KB | Copy URL |
Article | |
---|---|
Normen und Richtlinien | [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der... |
Standards and Directives | [toc] General Structures of standards with EN ISO 12100 as an example ISO Standards Safety of Machinery — General Principles for Design ISO 12100:2010 UL Standards... |
Conflict Minerals | Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also... |
Title | Language(s) | Date | Size | |
---|---|---|---|---|
Blue Guide | German | 15 Jul 2015 | Copy URL |