Back to top

ValueTRUE™

The ValueTRUE™ Series offers high-precision, low-cost gearheads featuring our helical-crowned TRUE Planetary™ technology. The internal gear is cut directly into the stainless steel output housing to increase torque capacity without increasing cost. With only 4 arc-minutes of backlash, ValueTRUE provides a simple drop-in replacement that’s both more precise and more affordable than most common helical gearheads.
Global
Limited availability outside North America
Companion Products 
XTRUE™

The XTRUE™ Series offers a cost-effective solution with robust features. With five frame sizes,...

Features

  • High-precision: 4 arc-min of backlash
  • Drop-In, low cost replacement for most common helical gearheads
  • RediMount compliant: simply align, mount and tighten to almost any motor
  • Available in 8 frame sizes, with both in-line and right-angle versions
  • Ratios from 4:1 to 100:1

Benefits

  • High performance at a competitive price—up to 30% less than competing gearheads
  • Helical crowned TRUE Planetary™ gearing improves load capacity, decreases backlash and enables smoother, quieter operation compared to non-helical gearheads
  • PowerTRUE™ gear technology provides high torque capacity in a compact package
  • Stainless steel output housing provides rock-solid durability and is suitable for environmentally sensitive applications
Mounting Type Units Inline Right-angle
Precision   4 arc-minutes 4 arc-minutes
Frame Sizes mm 60, 75, 90, 100, 115, 140, 180, 220 60, 75, 90, 100, 115, 140, 180
Torque Capacity Nm (lb-ft) up to 2969 (2190) up to 2800 (2065)
Ratio Availability   4:1,5:1,7:1,10:1,16:1, 20:1, 25:1,
28:1,35:1,40:1,50:1,70:1,100:1
8:1,10:1,12:1,14:1,15:1,16:1,20:1,
25:1,28:1,30:1,35:1,40:1,50:1
Radial Load Capacity N (lbf) up to 37910 (8523) up to 37910 (8523)
Mounting System   RediMount™ RediMount™
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 01 Dec 2017 14.74 MB
Kollmorgen Automation Solutions Catalog English 01 Dec 2017 14.02 MB
True Planetary Gearheads Catalog EN English 13 Mar 2012 4.73 MB
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
True Planetary Gearheads Brochure de-DE rev2005 English 02 Feb 2012 922.54 KB
True Planetary Gearheads Brochure it-IT 2005 English 02 Feb 2012 371.57 KB