Back to top

UltraTRUE™

The UltraTRUE™ Series combines our precise helical crowned gearing with TRUE Planetary™ orientation to create the smoothest and quietest gearheads on the market today, with only 4 arc-minutes of backlash. The internal gear is cut directly into the stainless steel housing to increase torque capacity and avoid slippage. We carry many ratios in stock for immediate delivery though our Gearhead Express program.

Global
Limited availability outside North America
UltraTRUE Large

Features

Features

  • Backlash: 4 arc-min
  • Ratios available from 1:1 through 100:1
  • In-line and right-angle models
  • Helical crowned HRC 55-60 steel gears
  • Tapered roller bearings
  • Sealed deep-groove ball bearing
  • RediMount™ mounting system
  • Single-piece output housing with integral internal gear
  • Anodized aluminum housing

Benefits

  • Helical-cut, crowned gears provide higher torque capacity, precision and stiffness compared to straight-cut gears
  • PowerTRUE™ gear technology provides high torque capacity in a compact package for right-angle applications
  • High axial and radial load carrying capacity
  • Smooth, quiet operation with minimal backlash
  • Quick, error-free mounting to almost any motor
  • Lightweight, corrosion-resistant housing

Specifications

Mounting Type Inline Right-angle
Precision 4 arc-minutes 4 arc-minutes
Frame Sizes (mm) 60,75,90,100,115,140,180,220 60, 75, 90, 100, 115, 142, 180
Torque Capacity
Nm (lb-ft)
up to 3300 (2434) up to 3111 (2295)
Ratio Availability 4:1,5:1,7:1,10:1,16:1,20:1,25:1,28:1,
35:1,40:1,50:1,70:1,100:1
1:1,2:1,3:1,4:1,5:1,8:1,10:1,12:1,
14:1,15:1,16:1,20:1,25:1,28:1,
30:1,35:1,40:1,50:1
Radial Load Capacity
N (lbf)
up to 37910 (8523) up to 37910 (8523)
Mounting System RediMount™ RediMount™

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Documentation
Title Language(s) Date Size
pdfTrue Planetary Gearheads Installation EN rev2008 English 06 Oct 2011 325.64 KB Copy URL
Catalog
Title Language(s) Date Size
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB Copy URL
Kollmorgen Automation Suite (KAS) Catalog English 01 Dec 2017 14.02 MB Copy URL
True Planetary Gearheads Catalog EN English 13 Mar 2012 4.73 MB Copy URL
Brochure
Title Language(s) Date Size
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL
True Planetary Gearheads Brochure de-DE rev2005 English 02 Feb 2012 922.54 KB Copy URL
True Planetary Gearheads Brochure it-IT 2005 English 02 Feb 2012 371.57 KB Copy URL
Article
Normen und Richtlinien [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der...
Standards and Directives [toc] General Structures of standards with EN ISO 12100 as an example ISO Standards Safety of Machinery — General Principles for Design ISO 12100:2010 UL Standards...
Conflict Minerals Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also...