Back to top

UltraTRUE™

The UltraTRUE™ Series combines our precise helical crowned gearing with TRUE Planetary™ orientation to create the smoothest and quietest gearheads on the market today, with only 4 arc-minutes of backlash. The internal gear is cut directly into the stainless steel housing to increase torque capacity and avoid slippage. We carry many ratios in stock for immediate delivery though our Gearhead Express program.
Global
Limited availability outside North America
Companion Products 
ValueTRUE™

Our ValueTRUE™ Series delivers high precision at a competitive price. With only 4 arc-minutes of...

XTRUE™

The XTRUE™ Series offers a cost-effective solution with robust features. With five frame sizes,...

Features

  • Backlash: 4 arc-min
  • Ratios available from 1:1 through 100:1
  • In-line and right-angle models
  • Helical crowned HRC 55-60 steel gears
  • Tapered roller bearings
  • Sealed deep-groove ball bearing
  • RediMount™ mounting system
  • Single-piece output housing with integral internal gear
  • Anodized aluminum housing

Benefits

  • Helical-cut, crowned gears provide higher torque capacity, precision and stiffness compared to straight-cut gears
  • PowerTRUE™ gear technology provides high torque capacity in a compact package for right-angle applications
  • High axial and radial load carrying capacity
  • Smooth, quiet operation with minimal backlash
  • Quick, error-free mounting to almost any motor
  • Lightweight, corrosion-resistant housing
Mounting Type Inline Right-angle
Precision 4 arc-minutes 4 arc-minutes
Frame Sizes (mm) 60,75,90,100,115,140,180,220 60, 75, 90, 100, 115, 142, 180
Torque Capacity
Nm (lb-ft)
up to 3300 (2434) up to 3111 (2295)
Ratio Availability 4:1,5:1,7:1,10:1,16:1,20:1,25:1,28:1,
35:1,40:1,50:1,70:1,100:1
1:1,2:1,3:1,4:1,5:1,8:1,10:1,12:1,
14:1,15:1,16:1,20:1,25:1,28:1,
30:1,35:1,40:1,50:1
Radial Load Capacity
N (lbf)
up to 37910 (8523) up to 37910 (8523)
Mounting System RediMount™ RediMount™
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 01 Dec 2017 14.74 MB
Kollmorgen Automation Solutions Catalog English 01 Dec 2017 14.02 MB
True Planetary Gearheads Catalog EN English 13 Mar 2012 4.73 MB
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
True Planetary Gearheads Brochure de-DE rev2005 English 02 Feb 2012 922.54 KB
True Planetary Gearheads Brochure it-IT 2005 English 02 Feb 2012 371.57 KB
Drawings
Title Language(s) Date Size Email
UltraTRUE 90 Helical Right Angle Gearheads English
UltraTRUE Helical True Planetary Gearheads English