Back to top

PowerTRUE™ Technology

Right-angle gear meshes are typically limited to ratios from 1:1 to 3:1. Our PowerTRUE™ 90 gear technology uses an advanced tooth design that allows multiple teeth in the face gear to mesh simultaneously with a standard involute pinion, increasing the ratio range to 5:1 while boosting efficiency to 98%. PowerTRUE technology is available on NemaTRUE™, DuraTRUE™, UltraTRUE™ and ValueTRUE™ 90° gearheads.
Global
Limited availability outside North America
Companion Products 
ValueTRUE™

Our ValueTRUE™ Series delivers high precision at a competitive price. With only 4 arc-minutes of...

XTRUE™

The XTRUE™ Series offers a cost-effective solution with robust features. With five frame sizes,...

Features

  • Single axis mesh adjustment provides lower backlash
  • Compact right-angle design incorporates a high-tech face gear
  • Continuous tooth engagement and high contact ratio enable whisper-quiet operation
  • Mesh ratios from 1:1 to 5:1 exceed typical right-angle ratios
  • 98% efficiency
  • Designed and machined using advanced CNC software and equipment
  • Advanced stress analysis and computerized gear tooth profile mapping ensure a durable, efficient high-torque solution
  • Available on NemaTRUE™ 90°, DuraTRUE™ 90°, UltraTRUE™ 90°, ValueTRUE™ 90° gearheads
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 01 Dec 2017 14.74 MB
Kollmorgen Automation Solutions Catalog English 01 Dec 2017 14.02 MB
True Planetary Gearheads Catalog EN English 13 Mar 2012 4.73 MB
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
True Planetary Gearheads Brochure de-DE rev2005 English 02 Feb 2012 922.54 KB
True Planetary Gearheads Brochure it-IT 2005 English 02 Feb 2012 371.57 KB