EverTRUE™
EverTRUE™ Series gearheads are designed for continuous duty applications. These gearheads are lubricated for life and rated to last a minimum of 30,000 hours while running 24 hours per day, 7 days per week. Like all TRUE Planetary™ gearheads, the EverTRUE Series is designed for maximum torque capacity, high efficiency and low backlash.

Features
Features
- Backlash: 4 arc-min
- Ratios available from 4:1 through 100:1
- Single piece output shaft
- High-capacity tapered roller bearings and double full-complement needle bearings
- Continuous-duty grease
- Single-piece stainless steel output housing with integral internal gear
- Input bearing with thermal compensation feature
- Low operating temperatures
- Rated at 30,000 hours life in continuous operation
- Efficiency: 95%
- Compatible with RediMount™ mounting system
Benefits
- Designed to run 24 hours a day, 7 days a week
- High axial and radial load carrying capacity
- High torque capacity
- Smooth, quiet operation with minimal backlash
- Quick, error-free mounting to almost any motor
- Corrosion-resistant housing
- “Lubed For Life” and virtually maintenance-free
Specifications
Mounting Type | Inline |
---|---|
Precision | 4 arc-minutes |
Frame Sizes (mm) | 100, 140, 180 |
Torque Capacity Nm (lb-ft) | up to 1017 (750) |
Ratio Availability | 4:1, 5:1, 7:1, 10:1, 16:1, 20:1, 25:1, 28:1, 35:1, 40:1, 50:1, 70:1, 100:1 |
Radial Load Capacity N (lbf) | up to 44600 (10027) |
Mounting System | RediMount™ |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
True Planetary Gearheads Installation EN | English | |
Share URL /sites/default/files/public_downloads/True_Planetary_Gearheads_Installation_en-US_rev2008.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
Kollmorgen Automation and Motion Control | English | Share URLview | |
KOLLMORGEN Motion Control- und Antriebslösungen Katalog CH | German | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
True Planetary Gearheads Brochure de-DE rev2005 | English | Share URLview | |
True Planetary Gearheads Brochure it-IT 2005 | English | Share URLview | |
True Planetary Gearheads Catalog EN | English | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Title | File Language | Date | Share URL |
---|---|---|---|
EverTRUE Continuous Duty Planetary Gearheads | English | |
Share URL http://productpage.3dpublisher.net/3dproductpage/QSvalidlogin.asp?GUID=1249850940083&%3Bname=EverTRUE%20Continuous%20Duty%20Planetary%20Gearheads |
Title | File Language | Date | Share URL |
---|---|---|---|
Blue Guide | English, German | |
Share URL https://eur-lex.europa.eu/legal-content/EN/TXT/?uri=OJ%3AC%3A2022%3A247%3ATOC |
Support
Trade Compliance | ![]() |
February 21, 2023 |
Normen und Richtlinien | ![]() |
May 10, 2017 |
Standards and Directives | ![]() |
August 21, 2014 |

Contact Us >
Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal >
From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site >
This secure site provides access to confidential material for the private use of approved partners only.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.