Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.
Global
Product available worldwide
Companion Products 
Kollmorgen Automation Suite™ Overview

Our premier general-purpose automation suite includes all the software and hardware you need to bring...

Cartridge DDR®

Our exclusive Cartridge DDR® servomotors combine the performance advantages of a frameless motor...
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, SynqNet™, Modbus/TCP, CANopen®, EtherNet/IP and PROFINET.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Sample Projects
Title Language(s) Date Size Email
zipAdd On Instruction Library for AKD Ethernet IP
Release: 5.0
English 20 Jan 2020 2.74 MB
AKD Drive Automation Using Modbus with a Siemens S7-1200 and S7-1500 PLC English 09 Sep 2015
zipAKD STEP 7 PROFINET Sample Project v02 for Siemens S7-300 PLC
Release: 2.8
English 06 Mar 2014 335.62 KB
zipAKI Panel with AKD Sample Project Cut To Length for KVB 1.0
Release: 1.0
English 17 Oct 2014 1.3 MB
zipAKI Panel with AKD Sample Project Full Menu for KVB 1.0
Release: 1.0
English 17 Oct 2014 10.84 MB
zipAKI Panel with AKD Sample Project Motion Tasking for KVB 1.0
Release: 1.0
English 17 Oct 2014 1.22 MB
zipAKI Panel with AKD Sample Project Simple Config for KVB 1.0
Release: 1.0
English 17 Oct 2014 10.63 MB
zipKVB 2.20 Sample Project for AKI Panel and AKD Motion Tasking
Release: 2.20
English 09 Oct 2017 23.08 MB

KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions >>