Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Global
Product available worldwide
AKD Servo Drive
Industry 4.0 Ready

Quick Commissioning and Optimization

Use our WorkBench software's fast auto-tuning, multi-function bode plots for performance optimization, and one-click capture and sharing of program plots and parameter settings to quickly get your machine up and running.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, EtherNet/IP, PROFINET RT, Modbus/TCP, CANopen®, and SynqNet™.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
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
pdfAKD Safety Notes EN DE FR IT PT ES RU ZH (REV C) Chinese, Simplified, English, French, German, Italian, Portuguese, Brazil, Russian, Spanish 12 Nov 2020 930.42 KB Copy URL
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
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
zipAKD Servo Drive WorkBench GUI Full Setup EN (REV 2.7.0.5821)
Release: 2.7.0.5821
English 12 Nov 2020 286.31 MB Copy URL
zipAKD Servo Drive WorkBench GUI Standard Setup EN (REV 2.7.0.5821)
Release: 2.7.0.5821
English 13 Nov 2020 150.08 MB Copy URL
zipAKD_S71200-1500_MB
Release: 10/2016
English 19 Dec 2019 1.52 MB Copy URL
zipPCAN Explorer Macro Programs for the AKD CANopen Communication
Release: –
English 01 Jan 2010 28.23 KB Copy URL
Article
Can you do blended moves or registration over Ethernet IP with the AKD? The AKD_Move AOI is not designed for blended moves, i.e. start one move and blend into another. The block method will be required if blended moves are absolutely required for the application....
HOME.MODE 0 vs. HOME.SET HOME.SET When HOME.SET when executed it will set the commanded and current position equal ( PL.CMD an PL.FB respectively )  to the HOME.P value. HOME.P can be set by the Workbench Terminal,...
Can an AKD Ethernet IP drive operate using a different command source other than Service? We are often asked if an AKD-P-NBEI ( Ethernet IP ) drive can use step/dir (electronic gearing ) or analog as the command source and simply use Ethernet IP for basic functionality like enable/...
What are the limitations of AKD Ethernet IP? Often we are asked what the maximum axis count is for AKD Ethernet IP or what the limitations are. There are always limitations to an Ethernet based fieldbus. In the case of the AKD: 1....
F40 Series Pac-Sci Motors to AKD Document to connect and run a F40 series Pac-Sci servo motor on the AKD drive. Note PDF below for downloading. 1. Select Feedback type 40, resolver. a. Verify position feedback poles...

Pages