Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Global
Product available worldwide
AKD Servo Drive
Industry 4.0 Ready

Quick Commissioning and Optimization

Use our WorkBench software's fast auto-tuning, multi-function bode plots for performance optimization, and one-click capture and sharing of program plots and parameter settings to quickly get your machine up and running.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, EtherNet/IP, PROFINET RT, Modbus/TCP, CANopen®, and SynqNet™.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
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
pdfAKD EU RoHS Declaration (RoHS10) English 06 Jan 2021 78.38 KB Copy URL
pdfAKD EU RoHS Declaration (RoHS6) English, German 01 Oct 2015 44.37 KB Copy URL
pdfAKD-x04807 EU Declaration of Conformity English 20 Oct 2017 15.9 KB Copy URL
pdfApprovals and Certifications English, German, Russian 04 May 2017 2.66 MB Copy URL
pdfEAC Certification for Drives English, Russian 06 Jun 2019 1.55 MB Copy URL
pdfISO 9001:2015 Certificate English, German 07 Sep 2019 929.23 KB Copy URL
pdfKollmorgen EU Declaration of Conformity AKD English 20 May 2020 562.62 KB Copy URL
Kollmorgen WEEE Statement (RoHS, RoHS2 and EU Directive 2012/19) English, German 05 Jun 2020 Copy URL
pdfSTO SIL2/PLd English, German 28 Sep 2010 91.71 KB Copy URL
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
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
English 12 Nov 2020 2.59 MB Copy URL
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
Configuring The AKD X9 EEO AS General Digital I/O Application Note: Using X9 As General I/O Overview The X9 Port on the AKD drive is generally used as an encoder input, EEO (encoder emulated output), or not used. However, the AKD also has the...
Reading of AKD axes position by Python and Raspberry Pi 3 Modell B Nothing to do into any AKD drive, the minimum request is to set up different IP addresses. Install Python into Raspberry and a Python editor as Thonny. Get and install Modbus...
Compartilhamento do Barramento DC entre Drives AKD e AKD-C [toc] Esse documento descreve como usar o compartilhamento do barramento DC (X3) nos drives AKD e AKD-C. Válido para os modelos de AKD HV3 a HV24 e AKD-C. O link do barramento DC pode ser...
AKD1G Reading FB3.P with EnDat 2.2 Encoder over CAN or EtherCAT The ability to read FB3.P was added in firmware 01-12-00-000. This application note demonstrates configuration, key objects, and reading the encoder position using both PCAN for CANopen and...
AKD Ethernet IP Video Series This video series comprises of 16 videos as a complete training on AKD Ethernet IP Communications. Videos 1 though 7 are essential and the remaining videos can be viewed in order or the user can...

Pages