Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Global
Product available worldwide
AKD Servo Drive
Industry 4.0 Ready

Quick Commissioning and Optimization

Use our WorkBench software's fast auto-tuning, multi-function bode plots for performance optimization, and one-click capture and sharing of program plots and parameter settings to quickly get your machine up and running.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, EtherNet/IP, PROFINET RT, Modbus/TCP, CANopen®, and SynqNet™.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
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
English 05 Sep 2017 34.56 KB Copy URL
pptAKD Profinet Training Rev. D
Release: D
English 10 May 2018 1.07 MB Copy URL
pdfAKD_Profinet_Telegram_Quick_Reference_Guide
Release: 6
English 13 Dec 2017 75.75 KB Copy URL
Article
SFD Feedback Valid for AKM, AKMH, AKD [toc] General Kollmorgen motors can be delivered with internal SFD (Smart Feedback Device) Feedback. This feedback system uses a resolver for the position sensor and...
Resolver Feedback [toc] General Two fixed stator windings are arranged shifted by 90°, surrounding the rotor (rotor winding). The rotor winding is supplied with a sinusoidal AC voltage. The tensions...
PC Connection Cables AKD The AKD Drives are connected to the PC or to a Hub or Switch via a standard Cat. 5 Ethernet cable. S300, S400, S600, S700 S300, S400, S600 and S700: these servo...
SERCOS Bus General SERCOS (SErial Real time COmmunication System) interface is a worldwide standardized digital interface  for the communication between controls and drives (IEC 61491 and EN 61491)....
EtherCAT Bus [toc] General EtherCAT is an Ethernet based field bus. The disclosed protocol is suitable for hard as soft real time requirements in the automation engineering. EtherCAT can...

Pages