Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Global
Product available worldwide
AKD Servo Drive
Industry 4.0 Ready

Quick Commissioning and Optimization

Use our WorkBench software's fast auto-tuning, multi-function bode plots for performance optimization, and one-click capture and sharing of program plots and parameter settings to quickly get your machine up and running.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, EtherNet/IP, PROFINET RT, Modbus/TCP, CANopen®, and SynqNet™.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
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
English 05 Sep 2017 34.56 KB Copy URL
pptAKD Profinet Training Rev. D
Release: D
English 10 May 2018 1.07 MB Copy URL
pdfAKD_Profinet_Telegram_Quick_Reference_Guide
Release: 6
English 13 Dec 2017 75.75 KB Copy URL
Article
Configurando a Entrada Analógica no Drive AKD A entrada analógica dos drives AKD pode ser usada em diversas aplicações: como comando de corrente (torque), comando de velocidade, comando de posição, velocidade alvo da tarefa de movimento e para...
AKD and S700 Vibration Specifications The AKD Installation Manual, the S700 (S701-S724) Installation Manual, and the S700 (S748-S772) Installation Manual all show a vibration specification as "CLASS 3M1 According To IEC60721-3-3". To...
Using a DC Power Supply for AKD Bus Power Many servo applications exist in which it is more practical to use a DC power supply for the motor bus power instead of using AC power.  Some of these include the use of batteries, generators,...
AKD + AKI via Modbus [toc] 1. Conectando o Workbench ao Drive AKD Primeiro conectar o Worbench(PC) ao AKD, através do protocolo TCP/IP. Isso deve ser feito plugando um cabo de rede no seu computador e na porta...
How To Resolve Potential Issues When Importing Data Types for AKD-P Ethernet IP This article demonstrates potential issues seen when users attempt to import the data types that the AOIs are codependent on and how to resolve them. This applies to the use of the AKD-P Ethernet...

Pages