Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Global
Product available worldwide
AKD Servo Drive
Industry 4.0 Ready

Quick Commissioning and Optimization

Use our WorkBench software's fast auto-tuning, multi-function bode plots for performance optimization, and one-click capture and sharing of program plots and parameter settings to quickly get your machine up and running.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, EtherNet/IP, PROFINET RT, Modbus/TCP, CANopen®, and SynqNet™.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
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
English 21 Jan 2020 2.74 MB Copy URL
AKD Drive Automation Using Modbus with a Siemens S7-1200 and S7-1500 PLC English 09 Sep 2015 Copy URL
zipAKD STEP 7 PROFINET Sample Project v02 for Siemens S7-300 PLC
Release: 2.8
English 06 Mar 2014 335.62 KB Copy URL
zipAKI Panel with AKD Sample Project Cut To Length for KVB 1.0
Release: 1.0
English 17 Oct 2014 1.3 MB Copy URL
zipAKI Panel with AKD Sample Project Full Menu for KVB 1.0
Release: 1.0
English 17 Oct 2014 10.84 MB Copy URL
zipAKI Panel with AKD Sample Project Motion Tasking for KVB 1.0
Release: 1.0
English 17 Oct 2014 1.22 MB Copy URL
zipAKI Panel with AKD Sample Project Simple Config for KVB 1.0
Release: 1.0
English 17 Oct 2014 10.63 MB Copy URL
zipKVB 2.20 Sample Project for AKI Panel and AKD Motion Tasking
Release: 2.20
English 09 Oct 2017 23.08 MB Copy URL
Article
Boot Time of AKD / AKD2G The boot time was measured from the point of applying 24V control power to the drives.  The time was measured to specific indicators and functions of the drives. Note that AC power was...
KAS v3.02 is now available!! New Features AKD2G Drive Integration: Single and Multi-Axis drive variants Position and Time-based Capture Feedbacks #2-5 Simplified User Units and Synchronized with WorkBench...
Implementando Contador Multivoltas no KAS (Relação de Acoplamento Não Binária) Em aplicações rotativas com encoders absolutos multivoltas é possível que o controlador perca a contagem do número de voltas. Se a máquina usa um redutor com redução de acoplamento não...
Implementing Extended Multiturn on KAS (Non-Binary Gear Box) On a rotary application with absolute multi-turn feedback, it's possible to run over the feedback unwind. If the machine has a non-binary gear ration (e.g. 3:1), its period is not an integer divisor...
Touch Probe with the AKD EtherCAT drive Touch Probe Overview The touch probe feature of EtherCAT is simply a position capture.  In fact, it uses the position capture feature in the AKD.  When touch probe is set up and enabled...

Pages