Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Global
Product available worldwide
AKD Servo Drive
Industry 4.0 Ready

Quick Commissioning and Optimization

Use our WorkBench software's fast auto-tuning, multi-function bode plots for performance optimization, and one-click capture and sharing of program plots and parameter settings to quickly get your machine up and running.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, EtherNet/IP, PROFINET RT, Modbus/TCP, CANopen®, and SynqNet™.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
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
pdfAKD EU RoHS Declaration (RoHS10) English 06 Jan 2021 78.38 KB Copy URL
pdfAKD EU RoHS Declaration (RoHS6) English, German 01 Oct 2015 44.37 KB Copy URL
pdfAKD STO SIL2/PLd English, German 28 Sep 2010 91.71 KB Copy URL
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
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
English 12 Nov 2020 2.59 MB Copy URL
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
AKD Ethernet IP to Omron PLCs We have not tested Omron PLCs with the AKD Ethernet IP drive but have learned a few nuances from supporting customers. Omron requires the use of our EDS file, available in the...
AKD and the Raspberry Pi  Raspberry Pi Foundation and it’s background.   The foundation's goal was to advance the Computer Science, Programming, and engineering education of children and adults with a ...
Configuring The AKD X9 EEO AS General Digital I/O Overview The X9 Port on the AKD drive is generally used as an encoder input, EEO (encoder emulated output), or not used. However, the AKD also has the feature to use the X9 port as general I/O...
Reading of AKD axes position by Python and Raspberry Pi 3 Modell B Nothing to do into any AKD drive, the minimum request is to set up different IP addresses. Install Python into Raspberry and a Python editor as Thonny. Get and install Modbus...
Compartilhamento do Barramento DC entre Drives AKD e AKD-C [toc] Esse documento descreve como usar o compartilhamento do barramento DC (X3) nos drives AKD e AKD-C. Válido para os modelos de AKD HV3 a HV24 e AKD-C. O link do barramento DC pode ser...

Pages