Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Global
Product available worldwide
AKD Servo Drive
Industry 4.0 Ready

Quick Commissioning and Optimization

Use our WorkBench software's fast auto-tuning, multi-function bode plots for performance optimization, and one-click capture and sharing of program plots and parameter settings to quickly get your machine up and running.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, EtherNet/IP, PROFINET RT, Modbus/TCP, CANopen®, and SynqNet™.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
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
zipAKD Servo Drive WorkBench GUI Full Setup EN (REV 2.6.0.5516)
Release: 2.6.0.5516
English 01 Oct 2020 298.58 MB Copy URL
zipAKD Servo Drive WorkBench GUI Standard Setup EN (REV 2.6.0.5516)
Release: 2.6.0.5516
English 01 Oct 2020 162.35 MB Copy URL
zipAKD_S71200-1500_MB
Release: 10/2016
English 19 Dec 2019 1.52 MB Copy URL
zipPCAN Explorer Macro Programs for the AKD CANopen Communication
Release: –
English 01 Jan 2010 28.23 KB Copy URL
Article
MTBF AKD AKM Gen 1 Summary of Juran's Mean Time Between Failure (MTBF) for AKD & AKM.  Data up through 2014.
Compartilhamento do Barramento DC entre Drives AKD e AKD-C [toc] Esse documento descreve como usar o compartilhamento do barramento DC (X3) nos drives AKD e AKD-C. Válido para os modelos de AKD HV3 a HV24 e AKD-C. O link do barramento DC pode ser...
AKD1G Reading FB3.P with EnDat 2.2 Encoder over CAN or EtherCAT The ability to read FB3.P was added in firmware 01-12-00-000. This application note demonstrates configuration, key objects, and reading the encoder position using both PCAN for CANopen and...
AKD Ethernet IP Video Series This video series comprises of 16 videos as a complete training on AKD Ethernet IP Communications. Videos 1 though 7 are essential and the remaining videos can be viewed in order or the user can...
KAS v3.04 is now available!! New Features TCP/IP Function Blocks BBH FSoE Master + SafePLC with KAS-IDE and AKD2G w/ SMM: BBH SCU-1-EC support (FSoE Master device and ESI file available from BBH) Map read-only...

Pages