Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Global
Product available worldwide
AKD Servo Drive
Industry 4.0 Ready

Quick Commissioning and Optimization

Use our WorkBench software's fast auto-tuning, multi-function bode plots for performance optimization, and one-click capture and sharing of program plots and parameter settings to quickly get your machine up and running.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, EtherNet/IP, PROFINET RT, Modbus/TCP, CANopen®, and SynqNet™.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.
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
pdfAKD Safety Notes EN DE FR IT PT ES RU ZH (REV C) Chinese, Simplified, English, French, German, Italian, Portuguese, Brazil, Russian, Spanish 12 Nov 2020 930.42 KB Copy URL
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work
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
Tools
Title Language(s) Date Size
zipAKD Sistema Library DE
Release: 4.0
German 17 Oct 2017 118.38 KB Copy URL
zipAKD Sistema Library EN
Release: 4.0
English 17 Oct 2017 118.12 KB Copy URL
xlsmAnyDim
Release: 2.38
English 14 Jan 2019 2.42 MB Copy URL
Article
AKD Ethernet IP to Omron PLCs We have not tested Omron PLCs with the AKD Ethernet IP drive but have learned a few nuances from supporting customers. Omron requires the use of our EDS file, available in the...
AKD and the Raspberry Pi Raspberry Pi Foundation and its background. The foundation's goal was to advance the Computer Science, Programming, and engineering education of children and adults with a low-cost and high-...
Configuring The AKD X9 EEO AS General Digital I/O Overview The X9 Port on the AKD drive is generally used as an encoder input, EEO (encoder emulated output), or not used. However, the AKD also has the feature to use the X9 port as general I/O...
Reading of AKD axes position by Python and Raspberry Pi 3 Modell B This solution allows you to read the motor positions of three AKD axes using Raspberry Pi hardware and Modbus TCP/IP. There is nothing to do on the AKD drive, the minimum request is to set up...
Compartilhamento do Barramento DC entre Drives AKD e AKD-C [toc] Esse documento descreve como usar o compartilhamento do barramento DC (X3) nos drives AKD e AKD-C. Válido para os modelos de AKD HV3 a HV24 e AKD-C. O link do barramento DC pode ser...

Pages