Back to top

AKD® Series Servo Drives

The Kollmorgen AKD® Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.
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
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2 & 2.1, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver 
  • Multiple bus choices for system optimization, including EtherCAT®, SynqNet™, Modbus/TCP, CANopen®, EtherNet/IP and PROFINET.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
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
KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Drawings
Title Language(s) Date Size Email
pdf12 AMP Power Cable English 13 Nov 2012 87.96 KB
pdf12 AMP Power Cable With Brake English 13 Nov 2012 53.81 KB
pdf24 AMP Power Cable English 13 Nov 2012 48.23 KB
pdf24 AMP Power Cable With Brake English 13 Nov 2012 72.42 KB
2D/3D Models for AKD English 24 Sep 2018
pdf6 AMP Power Cable English 13 Nov 2012 48.16 KB
pdfEtherCAT Coupler DRW English 21 Aug 2015 97.96 KB
pdfFeedback Resolver Cable English 13 Nov 2012 106.14 KB
pdfSine Encoder Feedback Cable English 13 Nov 2012 164.84 KB
Software
Title Language(s) Date Size Email
zipAKD Servo Drive WorkBench GUI Full Setup EN (REV 2.2.0.4448)
Release: 2.2.0.4448
English 10 Dec 2019 209.46 MB
zipAKD Servo Drive WorkBench GUI Standard Setup EN (REV 2.2.0.4448)
Release: 2.2.0.4448
English 10 Dec 2019 120.65 MB
zipAKD_S71200-1500_MB
Release: 10/2016
English 19 Dec 2019 1.52 MB
zipPCAN Explorer Macro Programs for the AKD CANopen Communication
Release: –
English 01 Jan 2010 28.23 KB
Article
Driving STO Inputs from Relays [toc] 1.1     Implementation of STO Inputs There are two types of STO input in common use today: DC-DC Type: isolated STO input based on using a DC-DC converter to...
Trio Motion Controller Modbus TCP Communications to AKD1G This application note demonstrates configuration and addressing for Modbus TCP communications using a Trio Motion Controller to AKD1G. The application notes is an example only and the...
Automation Direct HMI Modbus TCP Communications to AKD1G This application note demonstrates configuration and addressing for Modbus TCP communications a Automation Drive HMI using their C-More Programming Software. The application notes is an...
Red Lion HMI to AKD1G using Modbus TCP This application note demonstrates configuration and addressing for Modbus TCP communications a Red Lion HMI using their Crimson 3.0 software. The application notes is an example only and the...
Modbus TCP Master List for AKD1G Basic functionality was tested with hardware or learned over a Web meeting. 100% compatibility is not guaranteed.   Word Swapping Possible? Word Swapping Achieved By...

Pages