Back to top

AKD-N Decentralized Servo Drive

The AKD-N decentralized servo drive reduces cabinet space and opens the way to a smarter machine automation with 80% less cabling. Typical applications for the AKD-N are packaging machines and production machines in food and beverage industry.

  • IP67 drives can be mounted to machine, outside the control panel
  • Reduced cabling because DC, network, power supply, I/O level as well as safety (STO) run in one cable
  • More flexibility in machine design, can be “cold plate” mounted
Global
Product available worldwide
AKD-N Decentralized Servo Drive
AKD-N Decentralized Servo Drive
AKD-N Decentralized Servo Drive
Industry 4.0 Ready

Lay Less Cable

Imagine your machine includes eight axes each with a distance of three meters. The switch cabinet is 5 meters away and on each axis there is also a switch. In this example that equates to a total of 372 meters of cable with typical servo drives, but with AKD-N it is only 42 meters. The decentralized servo technology of the AKD-N saves 330 meters here.

Explore Topography

AKD-N Decentralized Drive Cabling

  1. 1Hybrid cable AKD-C to AKD-N: CCNCN1
  2. 2Hybrid motor cables for single-cable operation:
    • CCJNA2
  3. 3Hybrid cable AKD-N to AKD-N:
    • CCNNN1
  4. 4Motor cables for dual-cable operation:
    • CMØNA2 without brakes
    • CM1NA2 with brakes
  5. 5Feedback cables for dual-cable operation:
    • CFSNA2 SFD
    • CFCNA2 Comcoder
    • CFENA2 EndDat / BiSS
    • CFHNA2 Hiperface

GET A QUOTE

Features

Reduce costs

  • Reduced cabling because DC and network, power supply, I/O level as well as safety (STO) run in one cable
  • Fast and simple assembly, even without special knowledge, through ready-made and tested cables
  • Lack of derating enables smaller motor and servo drive combinations compared to integrated system with the same output power

Compact machines

  • Smaller and therefore easily integrated switch cabinets
  • Servo drives in the immediate vicinity of the motor
  • Robust construction in Protection class IP67 makes protective enclosures superfluous

Faster startup

  • Plug connectors in IP67 for connection without tools
  • At only eleven millimeters, the thin hybrid cable can be laid in a space-saving manner – even in tight machine corners, thanks to a small bending radius
  • Simple connection of I/O systems or networks directly to the drive
  • Parameterization with Kollmorgen's WorkBench software

Higher machine effectiveness (OEE)

  • Design supports fast and effective cleaning
  • High operating safety through robust construction
  • Precision through digital feedback
  • Everything at a glance: Status display on servo drive

More flexibility in machine design

  • Compatible with all motors from Kollmorgen with single-cable, or dual-cable, connection
  • Simple combination of central and decentralized controllers within the comprehensive AKD family
  • Faster modification and upgrade options through linear topology as well as I/O and network interfaces at the axis

Specifications

Kollmorgen Decentralized Servodrive AKD-N

AKD-N: Decentralized Servo Drive

AKD-N00307 AKD-N00607 AKD-N01207
Continuous output current 3A 6A 12A
Peak output current 9A 18A 30A
Environmental area IP67
Size 75x130x201mm³ 75x130x252mm³
Fieldbus EtherCAT
Feedback SFD, Biss C, EnDat 2.1 and 2.2, Hall, Comcoder, Hiperface, Hiperface DSL
I/O 3 digital inputs, 1 digital output
Vibrations 3M5
Options Tertiary fieldbus (-DF)
Local STO SIL 2 / PLd (-DS)
Tertiary fieldbus with two cable feedback (-DF)
Tertiary fieldbus with single cable feedback (-DG)
Local STO SIL2/PLd with two cable feedback (-DS)
Local STO SIL2/PLd with single cable feedback (-DT)

Kollmorgen PowerSupply AKD C 1

AKD-C: Central Power Supply for up to 16 AKD-N

AKD-C01007
Rated supply voltage 400…480V, 3 phase
 Continuous output power 10 kVA
 Peak output power 20 kVA
 Environmental area IP 20
 Size 329x80x198mm³
 Fieldbus EtherCAT
 STO SIL 2, PL d

Safety

KSM SmallOur modular safety solutions interface with AKD drives and Kollmorgen Automation Suite™ to provide seamless access to all important safe motion functions – including a complete range of PLe and SIL3 safe stop, velocity, position, direction and brake functions. Complete the motion safety chain, from sensor to drive, with our KSM-compact Safety Module or KSM-modular Safety PLC.

KSM Safety Solutions  

Design Your Motion Solution

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

For more than 100 years, Kollmorgen has been creating innovative solutions that bring big ideas to reality, keep the world safer and improve lives. Our history of reliability is unsurpassed, and our solutions are supported through engineering centers of excellence and customer service in all major regions of the world.

See the Kollmorgen global footprint   |   Discover the Kollmorgen difference
Documentation
Title Language(s) Date Size
AKD WorkBench Online Help/User Guide English 10 Dec 2019 Copy URL
pdfAKD-C and AKD-N EtherCAT Communications Manual EN (REV H) English 10 Dec 2019 3.12 MB Copy URL
pdfAKD-C and AKD-N Projecting Guide EN (REV C) English 19 Nov 2018 3.33 MB Copy URL
pdfAKD-C Installation Manual EN (REV K) English 10 Dec 2019 5.7 MB Copy URL
pdfAKD-N Installation Manual EN (REV L) English 10 Dec 2019 6.75 MB Copy URL
pdfAKD2G, AKD Accessories Guide Europe EN (REV 11-2019) English 10 Dec 2019 6.67 MB Copy URL
pdfAKD2G, AKD and S700 Accessories Guide North America EN (REV J) English 10 Dec 2019 5.35 MB Copy URL
pdfPart Number Scheme AKD-C English 09 Jan 2018 196.25 KB Copy URL
pdfPart Number Scheme AKD-N English 09 Jan 2018 225.89 KB Copy URL
pdfPart Number Scheme Cables (centralized systems) English 08 Jan 2018 23.5 KB Copy URL
pdfPart Number Scheme Cables (decentralized systems) English 08 Jan 2018 20.95 KB Copy URL
Certifications
Title Language(s) Date Size
pdfAKD-C EU Declaration of Conformity English 20 Oct 2017 15.93 KB Copy URL
pdfAKD-C/N & MKD TUV Safety Certificate English, German 28 Feb 2019 627.48 KB Copy URL
pdfAKD-N EU Declaration of Conformity English 20 Oct 2017 16.01 KB Copy URL
pdfEAC Certification for Drives English, Russian 06 Jun 2019 1.55 MB Copy URL
pdfISO 9001:2015 Certificate English, German 07 Sep 2019 929.23 KB Copy URL
Kollmorgen WEEE Statement (RoHS, RoHS2 and EU Directive 2012/19) English, German 05 Jun 2020 Copy URL
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
AKD-N Brochure EN revA English 10 Feb 2014 2.79 MB Copy URL
Kollmorgen AKD-N Servo Drive Brochure EN English 10 Nov 2015 2.1 MB Copy URL
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
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Tools
Title Language(s) Date Size
zipAKD Sistema Library DE
Release: 4.0
German 17 Oct 2017 118.38 KB Copy URL
zipAKD Sistema Library EN
Release: 4.0
English 17 Oct 2017 118.12 KB Copy URL
Article
KAS v3.04 is now available!! New Features TCP/IP Function Blocks BBH FSoE Master + SafePLC with KAS-IDE and AKD2G w/ SMM: BBH SCU-1-EC support (FSoE Master device and ESI file available from BBH) Map read-only...
KAS v3.03 is now available!! New Features FailSafe over EtherCAT (FSoE) "Black Channel" Communication AKD2G Drive Integration: Backup/Restore AKD2G with SMM options #2 (basic) and #3 (advanced) Robotic...
KAS v3.02 is now available!! New Features AKD2G Drive Integration: Single and Multi-Axis drive variants Position and Time-based Capture Feedbacks #2-5 Simplified User Units and Synchronized with WorkBench...
AKD and EtherCAT CSV Mode General Information With this EtherCAT Opmode, the trajectory generator is located in the control device, not in the AKD drive. In cyclic synchronous manner, the EtherCAT master provides...
FAQ Seiten Im Folgenden finden Sie Links zu den verschiedenen FAQs (Frequently Asked Questions) auf dieser Website. AKD2G FAQ (EN) AKD FAQ (DE) Feedback (DE) FAQ Feldbus FAQ Sicherheit FAQ...

Pages