Back to top

KCM: New energy saving module

KCM modules (KOLLMORGEN capacitor modules) absorb kinetic energy generated by the motor when it is operating in generator mode. Normally, this energy is dissipated as waste via brake resistors. KCM modules, however, feed the energy they have stored back into the intermediate circuit as and when it is required. The modules are available in 3 different versions.

Global
Product available worldwide
Kollmorgen KCM Energy Module
Industry 4.0 Ready

Features

KCM-S Saves energy: The energy stored in the capacitor module during regenerative braking is available the next time acceleration happens. The module's inception voltage is calculated automatically during the first load cycles.
KCM-P Power in spite of power failure: If the power supply fails, the module provides the servo amplifier with the stored energy that is required to bring the drive to a standstill in a controlled manner (this only applies to the power supply voltage; battery-back the 24 V supply separately).
KCM-E Expansion module for both applications. Expansion modules are available in two capacitance classes. The modules can be combined as required.

Specifications

 

Type

DIM

KCM-S200

KCM-P200

KCM-E200

KCM-E400

Storage capacity

Ws

1600

2000

2000

4000

Rated line voltage

V=

max. 850

Peak line voltage

V=

max. 950 (30 s in 6 min)

Power

kW

18

18

18

18

Protection type

 

IP20

Inception voltage

V=

Calculated

470

-

-

Connection cross-section

mm2

max. 6

Dimensions (HxWxD)

mm

300 x 100 x 201 

Weight

kg

6.9

4

4.1

6.2

Permissible ambient temp.

°C

0 … 40

Suitable for AKD (400/480 V, max. 48 A), S300, S400, S600, S700 (400/480 V, max. 24 A)

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Documentation
Title Language(s) Date Size
pdfKCM Instruction Manual EN DE (REV 1.0) English, German 31 May 2016 815.4 KB Copy URL
pdfKCM Part Number Scheme English 26 Feb 2013 16.48 KB Copy URL
Certifications
Title Language(s) Date Size
pdfAKD EU RoHS Declaration (RoHS6) English, German 01 Oct 2015 44.37 KB Copy URL
pdfKollmorgen KCM EU Declaration of Conformity English 27 Jul 2016 17.93 KB Copy URL
Catalog
Title Language(s) Date Size
Kollmorgen Automation and Motion Control English 14 Jun 2021 15.53 MB Copy URL
Kollmorgen Automation Solutions and Product Catalog EMEA English 21 Jun 2018 15.99 MB Copy URL
Brochure
Title Language(s) Date Size
Kollmorgen KCM-P Module Flyer UK English 02 Oct 2015 789.88 KB Copy URL
Kollmorgen KCM-S Module Flyer UK English 02 Oct 2015 784.05 KB Copy URL
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL
Article
Standards and Directives [toc] General Structures of standards with EN ISO 12100 as an example ISO Standards Safety of Machinery — General Principles for Design ISO 12100:2010 UL Standards...
Conflict Minerals Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also...

Pages