Back to top

KCM: New energy saving module

KCM modules (KOLLMORGEN capacitor modules) absorb kinetic energy generated by the motor when it is operating in generator mode. Normally, this energy is dissipated as waste via brake resistors. KCM modules, however, feed the energy they have stored back into the intermediate circuit as and when it is required. The modules are available in 3 different versions.

Global
Product available worldwide
Kollmorgen KCM Energy Module
Industry 4.0 Ready

Features

KCM-S Saves energy: The energy stored in the capacitor module during regenerative braking is available the next time acceleration happens. The module's inception voltage is calculated automatically during the first load cycles.
KCM-P Power in spite of power failure: If the power supply fails, the module provides the servo amplifier with the stored energy that is required to bring the drive to a standstill in a controlled manner (this only applies to the power supply voltage; battery-back the 24 V supply separately).
KCM-E Expansion module for both applications. Expansion modules are available in two capacitance classes. The modules can be combined as required.

Specifications

 

Type

DIM

KCM-S200

KCM-P200

KCM-E200

KCM-E400

Storage capacity

Ws

1600

2000

2000

4000

Rated line voltage

V=

max. 850

Peak line voltage

V=

max. 950 (30 s in 6 min)

Power

kW

18

18

18

18

Protection type

 

IP20

Inception voltage

V=

Calculated

470

-

-

Connection cross-section

mm2

max. 6

Dimensions (HxWxD)

mm

300 x 100 x 201 

Weight

kg

6.9

4

4.1

6.2

Permissible ambient temp.

°C

0 … 40

Suitable for AKD (400/480 V, max. 48 A), S300, S400, S600, S700 (400/480 V, max. 24 A)

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert
Certifications
Title Language(s) Date Size
pdfAKD EU RoHS Declaration (RoHS6) English, German 01 Oct 2015 44.37 KB Copy URL
pdfApprovals and Certifications English, German, Russian 04 May 2017 2.66 MB Copy URL
pdfKollmorgen KCM EU Declaration of Conformity English 27 Jul 2016 17.93 KB Copy URL
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
Kollmorgen KCM-P Module Flyer UK English 02 Oct 2015 789.88 KB Copy URL
Kollmorgen KCM-S Module Flyer UK English 02 Oct 2015 784.05 KB Copy URL
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB Copy URL
Article
KCM and Fusing It's not listed in the manual but all KCM modules have the necessary fusing built in.  Not field replaceable because, if the fuse is blown, the unit will need to be repaired.
KCM bei hohen EMV Anforderungen Bei Kabellängen größer 500mm oder hohen Anforderungen an die elektromagnetische Verträglichkeit beachten Sie folgende Hinweise. Anschluss Für den Anschluss an den Zwischenkreis muss ein...
Normen und Richtlinien [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der...
KCM Certification   Safety CCC CE UL UR cUL cUR EAC RoHS KCM Capacitor Module     EN / DE   E233422  ...
Wiring of KCM with High EMC Requirements In cases where the cable length is  >500mm or there are high level EMC requirements, observe the notes given below. Connection Use a shielded cable for DC-Bus link connection. The...

Pages