Skip to main content
servo cable

Servo Cables

Kollmorgen offers high performance servo cables to ensure the drive and motor operate at peak performance.

  • Both dual and hybrid cabling styles
  • Popular industry feedback device compatibility
  • Market-leading bend and flex ratings
  • Custom cable lengths tailored to your application
Global
Regional availability depends on cable type

Performance vs Value Line

Choose the right cable for your products. Kollmorgen’s 2nd generation products (e.g. AKM2G, AKD2G) require 2G Performance cables. First generation products (e.g. AKM, AKD) are compatible with either 1G Performance or 1G Value Line cables.

  Cable Bend and Flex rating Hybrid vs Dual Cable Connectivity (Products) Cable Length Feedback Options Price
2G Performance Dynamic Both (2G → 2G) (2G → 1G) Custom Lengths (ex. SFD3 up to 75m) SFD & SFD3, BiSS, EnDat, HiPerface, Resolver, and Comcoder $$
1G Performance Dynamic Both (1G → 1G) Custom Lengths (ex. SFD3 up to 75m) SFD & SFD3, BiSS, EnDat, HiPerface, Resolver, and Comcoder $$
1G Value Line Static Dual Only AKM, CDDR and DDR Paired to AKD 1, 3, 6, 9, 12m SFD, BiSS, EnDat, Resolver $

*Hybrid cables are highly engineered to combine power conductors and feedback-signal conductors into one cable. Dual cables solutions separate power from feedback and typically allow for longer cable lengths. SFD3, Hiperface DSL and Endat 2.2 feedbacks are supported in hybrid cable technology.

2G Performance Cable Configurator

Kollmorgen Product Selector

1G Performance Cables

Use Performance cables in dynamic or trailing applications (e.g. gantries, robotics) if a custom cable length is required or a custom cable is necessary. The Performance cables in the table below pair AKM, CDDR and DDR motors to the AKD servo drive.

Performance Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 12 Amps CP-507CCAN-XX-X CP-507CDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 20 Amps CP-508DCAN-XX-X CP-508DDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 24 Amps CP-508EDBN-XX-X CP-508EDBN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
CDDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
CDDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X

Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).

Note 2: Other feedback choices are available. Contact customer support for details.

Note 3: Other lengths are available. Contact customer support for details.

Technical Specs Get a Quote

1G Value Line Cables

Value Line cables offer a low cost solution, which can be utilized in stationary applications. The Value Line cables in the table below pair AKM, CDDR and DDR motors to the AKD servo drive.

Value Line Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 6 Amps VP-H-507BEAN-XX VP-H-508CFAN-XX VF-H-DA0474N-XX VF-H-SB4474N-XX
AKM to 12 Amps VP-H-508CEAN-XX VP-H-508CFAN-XX VF-H-DA0474N-XX VF-H-SB4474N-XX
AKM to 20 Amps VP-H-508DEAN-XX VP-H-508DFAN-XX VF-H-DA0474N-XX VF-H-SB4474N-XX
CDDR to 6 Amps VP-H-507BEAN-XX n/a n/a VF-H-SB4474N-XX
CDDR to 12 Amps VP-H-508CEAN-XX n/a n/a VF-H-SB4474N-XX
CDDR to 20 Amps VP-H-508DEAN-XX n/a n/a VF-H-SB4474N-XX
DDR to 6 Amps VP-H-507BEAN-XX n/a n/a VF-H-SB4474N-XX
DDR to 12 Amps VP-H-508CEAN-XX n/a n/a VF-H-SB4474N-XX
DDR to 20 Amps VP-H-508DEAN-XX n/a n/a VF-H-SB4474N-XX

XX = length in meters (1, 3, 6, 9, 12) Example: VP-H-507BEAN-09 (9 meter cable).

Other feedback choices are available. Contact customer support for details.

Communication Cables

Kollmorgen provides pre-terminated CAN bus cables for our drives that support CANopen communication protocol.

We provide industrial-grade shielded Ethernet cables to ensure reliable operation with the lowest possible network latency. These top-quality cables feature PUR jacket material for outstanding durability, and are suitable for industrial applications anywhere in the world.

CANopen Bus Cables

Item Length Order Code
CANopen bus cable 0.15 m P-AKD-CAN-RJ-0-15
CANopen bus cable 0.5 m P-AKD-CAN-RJ-0-50
CANopen bus cable 3.0 m P-AKD-CAN-RJ-3-00
CANopen bus termination plug P-AKD-CAN-TERM
CAN RJ12-SubD9 adapter P-AKD-CAN-9d-0-15

Information for Building Your Own CAN Cables:

According to ISO 11898, you should use a bus cable with a characteristic impedance of 120 Ω. For best results, we recommend CAT5e cable. The usable cable length depends on the transmission rate. The following measured values can be taken as a guide, but they should not be interpreted as limits. Construction details can be found in the Accessories Manual

Cable length, depending on the transmission rate
Transmission rate/kbps 1000 500 250
Maximum cable length/m 20 70 115

Ethernet Cables

PUR jacketed CAT5e, grounded, and shielded cables with pre-terminated with RJ45 connectors

Type Description Order Code
Ethernet Cable 0.17 meter pre-terminated patch cable ENCP-0017-000
0.26 meter pre-terminated patch cable ENCP-0026-000
0.50 meter pre-terminated patch cable ENCP-0050-000
1 meter pre-terminated patch cable ENCP-0100-000
2 meter pre-terminated patch cable ENCP-0200-000
3 meter pre-terminated patch cable ENCP-0300-000
4 meter pre-terminated patch cable ENCP-0400-000
5 meter pre-terminated patch cable ENCP-0500-000
10 meter pre-terminated patch cable ENCP-1000-000
Unterminated cable per 10 meter increment (min. 30 meter) ENCU-xxxx-000
Connector cable for ENCU-xxxx-000  unterminated cable (one termination per kit) ENCU-KIT-000

Get a Quote

Kollmorgen 2G Motion System

The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control. The result is significantly enhanced torque, responsiveness and SafeMotion capabilities in a compact footprint that enables easy installation and total flexibility.

Explore 2G System

Media & Downloads

Title File Language Date Share URL
Kollmorgen Accessories Guide for AKD2G, AKD and S700 North America EN English
Share URL /sites/default/files/public_downloads/AKD2G%20AKD%20S700%20Accessories%20Guide%20North%20America%20EN%20REV%20K.pdf
Leitungen Dezentrale Systeme Typenschlüssel German
Share URL /sites/default/files/public_downloads/cable-decentral_%20d.pdf
Leitungen Zentrale Systeme Typenschlüssel German
Share URL /sites/default/files/public_downloads/cable-central_de_rev3.pdf
Part Number Scheme Cables (centralized systems) English
Share URL /sites/default/files/public_downloads/cable-central_e_rev3.pdf
Part Number Scheme Cables (decentralized systems) English
Share URL /sites/default/files/public_downloads/cable-decentral_e_0.pdf
Kollmorgen 2G Cable Guide English
Share URL /en-us/products/accessories/cables/literature/kollmorgen-2g-cable-guide
Title Language Date Share URL
Kollmorgen Catalogo Automazione e Motion Control IT Italian Share URLview
Kollmorgen 2G Cable Guide English Share URLview
Kollmorgen Full-line Catalog English Share URLview
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR Turkish Share URLview
科尔摩根运动控制及伺服系统解决方案 Chinese, Simplified Share URLview
Title File Language Date Share URL
1G Performance Feedback Cable (CF-DA0374N-XX-X) REACH SVHC Certification English
Share URL /sites/default/files/public_downloads/CF-DA0374N-XX-X_R209.pdf
1G Performance Feedback Cable (CF-DA0374N-XX-X) RoHS Certification English
Share URL /sites/default/files/public_downloads/CF-DA0374N-XX-X_RoHS10.pdf
1G Performance Power Cable (CP-507CCAN-XX-X) REACH SVHC Certification English
Share URL /sites/default/files/public_downloads/CP-507CCAN-XX-X_R209.pdf
1G Performance Power Cable (CP-507CCAN-XX-X) RoHS Certification English
Share URL /sites/default/files/public_downloads/CP-507CCAN-XX-X_RoHS10.pdf
China Compulsory Product Certification (CCC Technical Notice) English
Share URL /sites/default/files/2024-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products.pdf

Selecting the Proper Cables for Your Stepper or Servo System

Engineers devote a lot of time and effort designing highly efficient, reliable, and economical stepper or servo motor positioning systems. They select a motor, a controller, appropriate feedback circuits, and an amplifier to satisfy the specific motion system’s needs. Unfortunately, however, the signal and power cables connecting the components are often overlooked until the project is nearing its end or, worse yet, handed off to an electrician who lacks the proper training. Overlooking critical cable selection factors can deliver a system with lower than expected accuracy, frequent failures, low immunity from electromagnetic interference, and adverse effects on neighboring equipment.

Learn More

KAS Network Cables

Kollmorgen Automation Suite™ uses EtherCAT®, our motion bus of choice for high-performance applications. We provide the highest-quality Ethernet cables to ensure reliable operation with the lowest possible network latency. Of course, we also provide all the motor and drive cables you need.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More