Servo Cables
Kollmorgen offers high performance servo cables to ensure the drive and motor operate at peak performance.
- Both dual and hybrid cabling styles
- Popular industry feedback device compatibility
- Market-leading bend and flex ratings
- Custom cable lengths tailored to your application

Performance vs Value Line
Choose the right cable for your products. Kollmorgen’s 2nd generation products (e.g. AKM2G, AKD2G) require 2G Performance cables. First generation products (e.g. AKM, AKD) are compatible with either 1G Performance or 1G Value Line cables.
Cable Bend and Flex rating | Hybrid vs Dual Cable | Connectivity (Products) | Cable Length | Feedback Options | Price | |
---|---|---|---|---|---|---|
2G Performance | Dynamic | Both | (2G → 2G) (2G → 1G) | Custom Lengths (ex. SFD3 up to 75m) | SFD & SFD3, BiSS, EnDat, HiPerface, Resolver, and Comcoder | $$ |
1G Performance | Dynamic | Both | (1G → 1G) | Custom Lengths (ex. SFD3 up to 75m) | SFD & SFD3, BiSS, EnDat, HiPerface, Resolver, and Comcoder | $$ |
1G Value Line | Static | Dual Only | AKM, CDDR and DDR Paired to AKD | 1, 3, 6, 9, 12m | SFD, BiSS, EnDat, Resolver | $ |
*Hybrid cables are highly engineered to combine power conductors and feedback-signal conductors into one cable. Dual cables solutions separate power from feedback and typically allow for longer cable lengths. SFD3, Hiperface DSL and Endat 2.2 feedbacks are supported in hybrid cable technology.
1G Performance Cables
Use Performance cables in dynamic or trailing applications (e.g. gantries, robotics) if a custom cable length is required or a custom cable is necessary. The Performance cables in the table below pair AKM, CDDR and DDR motors to the AKD servo drive.
Performance Cables by Motor Type
Model | Power Cable | Power Cable with Brake Leads | SFD | EnDat2.2, 01 & BiSS |
---|---|---|---|---|
AKM to 12 Amps | CP-507CCAN-XX-X | CP-507CDAN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
AKM to 20 Amps | CP-508DCAN-XX-X | CP-508DDAN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
AKM to 24 Amps | CP-508EDBN-XX-X | CP-508EDBN-XX-X | CF-DA0374N-XX-X | CF-SB7374N-XX-X |
CDDR to 12 Amps | CP-507CCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
CDDR to 20 Amps | CP-508DCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
DDR to 12 Amps | CP-507CCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
DDR to 20 Amps | CP-508DCAN-XX-X | n/a | n/a | CF-SB7374N-XX-X |
Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).
Note 2: Other feedback choices are available. Contact customer support for details.
Note 3: Other lengths are available. Contact customer support for details.
1G Value Line Cables
Value Line cables offer a low cost solution, which can be utilized in stationary applications. The Value Line cables in the table below pair AKM, CDDR and DDR motors to the AKD servo drive.
Value Line Cables by Motor Type
Model | Power Cable | Power Cable with Brake Leads | SFD | EnDat2.2, 01 & BiSS |
---|---|---|---|---|
AKM to 6 Amps | VP-H-507BEAN-XX | VP-H-508CFAN-XX | VF-H-DA0474N-XX | VF-H-SB4474N-XX |
AKM to 12 Amps | VP-H-508CEAN-XX | VP-H-508CFAN-XX | VF-H-DA0474N-XX | VF-H-SB4474N-XX |
AKM to 20 Amps | VP-H-508DEAN-XX | VP-H-508DFAN-XX | VF-H-DA0474N-XX | VF-H-SB4474N-XX |
CDDR to 6 Amps | VP-H-507BEAN-XX | n/a | n/a | VF-H-SB4474N-XX |
CDDR to 12 Amps | VP-H-508CEAN-XX | n/a | n/a | VF-H-SB4474N-XX |
CDDR to 20 Amps | VP-H-508DEAN-XX | n/a | n/a | VF-H-SB4474N-XX |
DDR to 6 Amps | VP-H-507BEAN-XX | n/a | n/a | VF-H-SB4474N-XX |
DDR to 12 Amps | VP-H-508CEAN-XX | n/a | n/a | VF-H-SB4474N-XX |
DDR to 20 Amps | VP-H-508DEAN-XX | n/a | n/a | VF-H-SB4474N-XX |
XX = length in meters (1, 3, 6, 9, 12) Example: VP-H-507BEAN-09 (9 meter cable).
Other feedback choices are available. Contact customer support for details.
Communication Cables
Kollmorgen provides pre-terminated CAN bus cables for our drives that support CANopen communication protocol.
We provide industrial-grade shielded Ethernet cables to ensure reliable operation with the lowest possible network latency. These top-quality cables feature PUR jacket material for outstanding durability, and are suitable for industrial applications anywhere in the world.
CANopen Bus Cables
Item | Length | Order Code |
---|---|---|
CANopen bus cable | 0.15 m | P-AKD-CAN-RJ-0-15 |
CANopen bus cable | 0.5 m | P-AKD-CAN-RJ-0-50 |
CANopen bus cable | 3.0 m | P-AKD-CAN-RJ-3-00 |
CANopen bus termination plug | — | P-AKD-CAN-TERM |
CAN RJ12-SubD9 adapter | — | P-AKD-CAN-9d-0-15 |
Information for Building Your Own CAN Cables:
According to ISO 11898, you should use a bus cable with a characteristic impedance of 120 Ω. For best results, we recommend CAT5e cable. The usable cable length depends on the transmission rate. The following measured values can be taken as a guide, but they should not be interpreted as limits. Construction details can be found in the Accessories Manual
Cable length, depending on the transmission rate | |||
---|---|---|---|
Transmission rate/kbps | 1000 | 500 | 250 |
Maximum cable length/m | 20 | 70 | 115 |
Ethernet Cables
PUR jacketed CAT5e, grounded, and shielded cables with pre-terminated with RJ45 connectors
Type | Description | Order Code |
---|---|---|
Ethernet Cable | 0.17 meter pre-terminated patch cable | ENCP-0017-000 |
0.26 meter pre-terminated patch cable | ENCP-0026-000 | |
0.50 meter pre-terminated patch cable | ENCP-0050-000 | |
1 meter pre-terminated patch cable | ENCP-0100-000 | |
2 meter pre-terminated patch cable | ENCP-0200-000 | |
3 meter pre-terminated patch cable | ENCP-0300-000 | |
4 meter pre-terminated patch cable | ENCP-0400-000 | |
5 meter pre-terminated patch cable | ENCP-0500-000 | |
10 meter pre-terminated patch cable | ENCP-1000-000 | |
Unterminated cable per 10 meter increment (min. 30 meter) | ENCU-xxxx-000 | |
Connector cable for ENCU-xxxx-000 unterminated cable (one termination per kit) | ENCU-KIT-000 |
Kollmorgen 2G Motion System
The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control. The result is significantly enhanced torque, responsiveness and SafeMotion capabilities in a compact footprint that enables easy installation and total flexibility.
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
Kollmorgen Accessories Guide for AKD2G, AKD and S700 North America EN | English | |
Share URL /sites/default/files/public_downloads/AKD2G%20AKD%20S700%20Accessories%20Guide%20North%20America%20EN%20REV%20K.pdf |
Part Number Scheme Cables (centralized systems) | English | |
Share URL /sites/default/files/public_downloads/cable-central_e_rev3.pdf |
Part Number Scheme Cables (decentralized systems) | English | |
Share URL /sites/default/files/public_downloads/cable-decentral_e_0.pdf |
Kollmorgen 2G Cable Guide | English | |
Share URL /en-us/products/accessories/cables/literature/kollmorgen-2g-cable-guide |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Full-line Catalog | English | Share URLview | |
Kollmorgen 2G Cable Guide | English | Share URLview |
Title | File Language | Date | Share URL |
---|---|---|---|
1G Performance Feedback Cable (CF-DA0374N-XX-X) REACH SVHC Certification | English | |
Share URL /sites/default/files/public_downloads/CF-DA0374N-XX-X_R209.pdf |
1G Performance Feedback Cable (CF-DA0374N-XX-X) RoHS Certification | English | |
Share URL /sites/default/files/public_downloads/CF-DA0374N-XX-X_RoHS10.pdf |
1G Performance Power Cable (CP-507CCAN-XX-X) REACH SVHC Certification | English | |
Share URL /sites/default/files/public_downloads/CP-507CCAN-XX-X_R209.pdf |
1G Performance Power Cable (CP-507CCAN-XX-X) RoHS Certification | English | |
Share URL /sites/default/files/public_downloads/CP-507CCAN-XX-X_RoHS10.pdf |
China Compulsory Product Certification (CCC Technical Notice) | English | |
Share URL /sites/default/files/2024-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products.pdf |
Selecting the Proper Cables for Your Stepper or Servo System
Engineers devote a lot of time and effort designing highly efficient, reliable, and economical stepper or servo motor positioning systems. They select a motor, a controller, appropriate feedback circuits, and an amplifier to satisfy the specific motion system’s needs. Unfortunately, however, the signal and power cables connecting the components are often overlooked until the project is nearing its end or, worse yet, handed off to an electrician who lacks the proper training. Overlooking critical cable selection factors can deliver a system with lower than expected accuracy, frequent failures, low immunity from electromagnetic interference, and adverse effects on neighboring equipment.
KAS Network Cables
Kollmorgen Automation Suite™ uses EtherCAT®, our motion bus of choice for high-performance applications. We provide the highest-quality Ethernet cables to ensure reliable operation with the lowest possible network latency. Of course, we also provide all the motor and drive cables you need.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.