Back to top

Servo Cables

Kollmorgen offers high performance servo cables to ensure the drive and motor operate at peak performance.

  • Both dual and hybrid cabling styles
  • Popular industry feedback device compatibility
  • Market-leading bend and flex ratings
  • Custom cable lengths tailored to your application
Global
Regional availability depends on cable type
servo cable

Kollmorgen 2G Motion System

The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control. The result is significantly enhanced torque, responsiveness and SafeMotion capabilities in a compact footprint that enables easy installation and total flexibility.

Explore 2G System

Performance vs Value Line

Choose the right cable for your products. Kollmorgen’s 2nd generation products (e.g. AKM2G, AKD2G) require 2G Performance cables. First generation products (e.g. AKM, AKD) are compatible with either 1G Performance or 1G Value Line cables.

  Cable Bend and Flex rating Hybrid vs Dual Cable Connectivity (Products) Cable Length Feedback Options Price
2G Performance Dynamic Both (2G → 2G) (2G → 1G) Custom Lengths (ex. SFD3 up to 75m) SFD & SFD3, BiSS, EnDat, HiPerface, Resolver, and Comcoder $$
1G Performance Dynamic Both (1G → 1G) Custom Lengths (ex. SFD3 up to 75m) SFD & SFD3, BiSS, EnDat, HiPerface, Resolver, and Comcoder $$
1G Value Line Static Dual Only AKM, CDDR and DDR Paired to AKD 1, 3, 6, 9, 12m SFD, BiSS, EnDat, Resolver $

*Hybrid cables are highly engineered to combine power conductors and feedback-signal conductors into one cable. Dual cables solutions separate power from feedback and typically allow for longer cable lengths. SFD3, Hiperface DSL and Endat 2.2 feedbacks are supported in hybrid cable technology.

2G Performance Cable Configurator

Get your product details

Fill out this short form

to compare products

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

1G Performance Cables

Use Performance cables in dynamic or trailing applications (e.g. gantries, robotics) if a custom cable length is required or a custom cable is necessary. The Performance cables in the table below pair AKM, CDDR and DDR motors to the AKD servo drive.

Performance Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 12 Amps CP-507CCAN-XX-X CP-507CDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 20 Amps CP-508DCAN-XX-X CP-508DDAN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
AKM to 24 Amps CP-508EDBN-XX-X CP-508EDBN-XX-X CF-DA0374N-XX-X CF-SB7374N-XX-X
CDDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
CDDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 12 Amps CP-507CCAN-XX-X n/a n/a CF-SB7374N-XX-X
DDR to 20 Amps CP-508DCAN-XX-X n/a n/a CF-SB7374N-XX-X

Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).

Note 2: Other feedback choices are available. Contact customer support for details.

Note 3: Other lengths are available. Contact customer support for details.

Technical Specs Get a Quote

1G Value Line Cables

Value Line cables offer a low cost solution, which can be utilized in stationary applications. The Value Line cables in the table below pair AKM, CDDR and DDR motors to the AKD servo drive.

Value Line Cables by Motor Type

Model Power Cable Power Cable with Brake Leads SFD EnDat2.2, 01 & BiSS
AKM to 6 Amps VP-507BEAN-XX VP-508CFAN-XX VF-DA0474N-XX VF-SB4474N-XX
AKM to 12 Amps VP-508CEAN-XX VP-508CFAN-XX VF-DA0474N-XX VF-SB4474N-XX
AKM to 20 Amps VP-508DEAN-XX VP-508DFAN-XX VF-DA0474N-XX VF-SB4474N-XX
CDDR to 6 Amps VP-507BEAN-XX n/a n/a VF-SB4474N-XX
CDDR to 12 Amps VP-508CEAN-XX n/a n/a VF-SB4474N-XX
CDDR to 20 Amps VP-508DEAN-XX n/a n/a VF-SB4474N-XX
DDR to 6 Amps VP-507BEAN-XX n/a n/a VF-SB4474N-XX
DDR to 12 Amps VP-508CEAN-XX n/a n/a VF-SB4474N-XX
DDR to 20 Amps VP-508DEAN-XX n/a n/a VF-SB4474N-XX

XX = length in meters (1, 3, 6, 9, 12) Example: VP-507BEAN-09 (9 meter cable).

Other feedback choices are available. Contact customer support for details.

Communication Cables

Kollmorgen provides pre-terminated CAN bus cables for our drives that support CANopen communication protocol.

We provide industrial-grade shielded Ethernet cables to ensure reliable operation with the lowest possible network latency. These top-quality cables feature PUR jacket material for outstanding durability, and are suitable for industrial applications anywhere in the world.

CANopen Bus Cables

Item Length Order Code
CANopen bus cable 0.15 m P-AKD-CAN-RJ-0-15
CANopen bus cable 0.5 m P-AKD-CAN-RJ-0-50
CANopen bus cable 3.0 m P-AKD-CAN-RJ-3-00
CANopen bus termination plug P-AKD-CAN-TERM
CAN RJ12-SubD9 adapter P-AKD-CAN-9d-0-15

Information for Building Your Own CAN Cables:

According to ISO 11898, you should use a bus cable with a characteristic impedance of 120 Ω. For best results, we recommend CAT5e cable. The usable cable length depends on the transmission rate. The following measured values can be taken as a guide, but they should not be interpreted as limits. Construction details can be found in the Accessories Manual

Cable length, depending on the transmission rate
Transmission rate/kbps 1000 500 250
Maximum cable length/m 20 70 115

Ethernet Cables

PUR jacketed CAT5e, grounded, and shielded cables with pre-terminated with RJ45 connectors

Type Description Order Code
Ethernet Cable 0.17 meter pre-terminated patch cable ENCP-0017-000
0.26 meter pre-terminated patch cable ENCP-0026-000
0.50 meter pre-terminated patch cable ENCP-0050-000
1 meter pre-terminated patch cable ENCP-0100-000
2 meter pre-terminated patch cable ENCP-0200-000
3 meter pre-terminated patch cable ENCP-0300-000
4 meter pre-terminated patch cable ENCP-0400-000
5 meter pre-terminated patch cable ENCP-0500-000
10 meter pre-terminated patch cable ENCP-1000-000
Unterminated cable per 10 meter increment (min. 30 meter) ENCU-xxxx-000
Connector cable for ENCU-xxxx-000  unterminated cable (one termination per kit) ENCU-KIT-000

Get a Quote

Get Started

Count on Kollmorgen support to help you design and build a successful machine and keep it reliably productive, anywhere in the world. Our co-engineering experts will work with you to tailor a perfect-fit solution for your motion requirements.

Talk to a motion expert

Documentation
Title Language(s) Date Size
pdfAKD2G, AKD and S700 Accessories Guide North America EN (REV K) English 29 Sep 2020 5.36 MB Copy URL
pdfPart Number Scheme Cables (centralized systems) English 08 Jan 2018 23.5 KB Copy URL
pdfPart Number Scheme Cables (decentralized systems) English 08 Jan 2018 20.95 KB Copy URL
Certifications
Title Language(s) Date Size
pdf1G Performance Feedback Cable (CF-DA0374N-XX-X) REACH SVHC Certification English 20 Aug 2020 66.31 KB Copy URL
pdf1G Performance Feedback Cable (CF-DA0374N-XX-X) RoHS Certification English 20 Aug 2020 68.25 KB Copy URL
pdf1G Performance Power Cable (CP-507CCAN-XX-X) REACH SVHC Certification English 20 Aug 2020 65.12 KB Copy URL
pdf1G Performance Power Cable (CP-507CCAN-XX-X) RoHS Certification English 20 Aug 2020 66.68 KB Copy URL
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
Part Number Schemes List This list is for product identification only, not for ordering. AKD2G AKD B/P/T/M AKD C AKD-N AKM AKMH Cartridge DDR  DBL-DBK  ERD ICH & MCH KBM KCM ...
Conflict Minerals Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also...
Wire Color Coding [toc] Color coding of wires in a cable according to IEC 60757 Color Abbreviation Black BK Brown BN Red RD...
Current carrying capacity [toc] Europe The values indicated in the tables are appoximate values, the information is strongly simplified. Use standard EN 60204 part 1 (IEC 204-1) for standardized installation of...
DESINA Color Code DESINA is an abbreviation for DistributEd and Standardised INstAllation technology for machine tools and manufacturing systems. DESINA is a specification for standardizing electric, hydraulic and...

Pages