Back to top

S700

The S700 is a digital servo drive with extended functionality that is ideal for complex drive tasks. It incorporates onboard Ethernet connectivity for use with EtherCAT® and SynqNet™, and the optional MMC memory card enables parameter records and firmware to be easily backed up in the field. A Safe Torque Off function is standard, and other safety functions can be added. Single Cable feedback with both SFD3 and Hiperface DSL is also supported.

Global
Product available worldwide
S700 family large image
Industry 4.0 Ready

Features

Features

  • CE, UL, TÜV safety tested
  • Operation directly from grounded 110 to 480 VAC, 1 or 3-phase, 50 to 60 Hz lines
  • Models with maximum continuous output current from 1.5 to 72 Amps RMS/phase
  • Safe Torque Off (STO) function onboard
  • Safety expansion cards available with SIL2 or SIL3 safety functions such as SDI, SLS, SS1, SS2, SBC and more
  • EtherCAT® and CANopen bus communication onboard
  • Single Cable Feedback SFD3 and Hiperface DSL
  • Slot for MMC memory card for backup and copy of parameters and firmware
  • Optimized resolver interface
  • Autotuning
  • Cogging suppression
  • Fastest feedback evaluation on the market

Benefits

  • High-speed current, speed and position control result in higher machine cycle rates
  • Safety functions SIL2 / SIL3 increase machine availability
  • IEC 61131 macro programming language inside makes motion flexible
  • Multi-interface and multi-feedback features provide compatibility with all standard controllers and feedback systems, reducing the need to stock multiple drive types
  • Onboard EMC filters and integrated power supply and brake resistor enable smaller switchgear cabinets
  • Memory card for parameter and firmware updates, autotuning features and connectors for all connections facilitate faster setup

Specifications

Technical Data

Rated data DIM S701 S703 S706 S712 S7120P S724 S7240P S748 S772
Rated line voltage V~ 3 x 208V-10% … 3 x 480V+10%, 50/60 Hz
Rated line power for S1 operation kVA 1,1 2,2 4,5 9 9 18 18 35 50
Auxiliary supply V=     24    
Rated DC-link voltage V=     290-675    
Rated output current (RMS value)
-At 3 x 208 V A RMS 2,5 5 6 12 12 24 24 48 72
- At 3 x 230 V A RMS 2 4 6 12 12 24 24 48 72
- At 3 x 400 V A RMS 1,5 3 6 12 12 24 24 48 72
-At 3 x 480 V A RMS 1,5 3 6 12 12 24 24 48 70
peak output current (RMS value) A RMS 4,5 9 18 24 30 48 72 96 140

Dimensions

Rated data DIM S701 S703 S706 S712 S7120P S724 S7240P S748 S772
(H) Height incl. Fan mm 345 348 385
(W) Width mm 70 100 190
(D) Depth incl. Connector mm 243  
Documentation
Title Language(s) Date Size Email
pdfAccessories for digital drive systems with S300/S400/S600/S700 (REV 7/2019) English 02 Jul 2019 9.8 MB
pdfAKD2G, AKD and S700 Accessories Guide North America EN (REV J) English 10 Dec 2019 5.35 MB
zipASCII Object Reference Collection English, German 26 Feb 2020 8.62 MB
pdfCANopen PDO Setup Objects English 10 Jan 2011 16.36 KB
pdfCANopen Protocol Quick Reference Guide English 02 Jul 2008 57.74 KB
pdfErrors with S1, S2, S3, S4 Safety Cards English 24 May 2018 200.01 KB
pdfPilz Safety Card S1-2 Instruction Manual English 27 Oct 2017 1.91 MB
pdfPilz Safety Card S2 Instruction Manual English 01 Jun 2012 1.65 MB
pdfPilz Safety Card S2-2 Instruction Manual English 27 Oct 2017 1.25 MB
pdfPROFIBUS DP Fieldbus Interface for S300 / S400 / S600 / S700 English 11 Dec 2019 2.22 MB
pdfS300 / S400 / S600 / S700 EtherCAT Fieldbus Interface Manual English 11 Dec 2019 2.38 MB
pdfS300 / S600 / S700 2CAN Add-On Sheet English, French, German 02 May 2016 336.2 KB
pdfS300 / S600 / S700 DeviceNet Add-On Sheet English, French, German 02 Apr 2012 191.2 KB
pdfS300 / S600 / S700 DeviceNet Fieldbus Interface Manual English 13 Mar 2020 2.92 MB
pdfS300 / S600 / S700 I/O Add-On Sheet English, French, German 02 Apr 2012 206.58 KB
pdfS300 / S600 / S700 Profibus Add-On Sheet English, French, German 02 Apr 2012 151.29 KB
pdfS300 / S600 / S700 SERCOS Add-On Sheet English, French, German 02 Apr 2012 252.95 KB
pdfS300 / S600 / S700 SynqNet Add-On Sheet English, French, German 02 Apr 2012 168.54 KB
pdfS300 / S700 CAN-Bus Fieldbus Interface Manual English 11 Dec 2019 1.9 MB
zipS300 / S700 DriveGUI Online Help English 13 Mar 2020 11.28 MB
pdfS300 / S700 FB-2to1 Add-on Sheet English, German, Italian 02 Apr 2012 185.54 KB
pdfS300 / S700 sercos II Fieldbus Interface Manual English 05 Dec 2018 1.33 MB
pdfS700 (748-772) Installation Manual EN (REV 7-2019) English 02 Jul 2019 20.25 MB
pdfS700 Part Number Scheme English 01 Feb 2017 23.72 KB
pdfS700 PosI/O Add-On Sheet English, German 01 Aug 2016 523.5 KB
pdfS700 Safety Card S1 Instruction Manual English 01 Jun 2012 1.89 MB
pdfS700 Safety Card S1-2 Instruction Manual English 01 Oct 2012 2.13 MB
pdfS700 Safety Card S2 Instruction Manual English 01 Jun 2012 1.64 MB
pdfS700 Safety Card S2-2 Instruction Manual English 01 Oct 2012 1.77 MB
pdfS700 Safety Notes DE EN FR IT RU (Rev. 02/2020) English, French, German, Italian, Russian 03 Feb 2020 759.02 KB
pdfS700 Typenschlüssel English 12 Sep 2016 23.45 KB
pdfS701 (S701-724) Installation Manual EN (REV 07-2019) English 02 Jul 2019 21.3 MB
pdfS701-724 STO1 Instruction Manual English 01 Dec 2010 3.69 MB
Certifications
Title Language(s) Date Size Email
pdfApprovals and Certifications English, German, Russian 04 May 2017 2.66 MB
pdfEAC Certification for Drives English, Russian 06 Jun 2019 1.55 MB
pdfISO 9001:2015 Certificate English, German 07 Sep 2019 929.23 KB
pdfRoHS General Declaration English, German 01 Oct 2015 44.37 KB
pdfS700 TUV Certificate English, French, German, Russian, Spanish 29 Mar 2016 50.66 KB
pdfSercos Packaging Profile Certificate S700 English 03 Mar 2008 296.22 KB
pdfSERVOSTAR S700 Declaration of Conformity English 10 Jan 2019 137.05 KB
Application Notes
Title Language(s) Date Size Email
pdfA Simplified Machine Design Approach for Optimal Servomotor Control English 05 Feb 2015 522.96 KB
pdfS300 and S600 E-Stop Application Note English 24 Jan 2006 273.53 KB
pdfS300 and S600 Hyperterminal Communication Application Note English 16 Apr 2007 45.47 KB
pdfS300 and S600 Serial Communication Application Note English 06 Nov 2006 231.73 KB
pdfS300 or S700 to KBM - Non-std Motor Phasing for Pos FB CW Rotation English 08 Sep 2016 62.19 KB
pdfS300 or S700 to KBM - Std Motor Phasing for Pos FB CCW Rotation English 08 Sep 2016 61.26 KB
pdfS700 and S300 Motion Task Example EN (REV D) English 22 Aug 2016 1.15 MB
zipS700 Interactive Tuning Guide English 10 Feb 2015 857.36 KB
pdfServo Motor Phasing with Hall Commutation English 05 Feb 2015 524.36 KB
pdfServomotor Parameters and their Proper Conversions for Servo Drive Utilization and Comparison English 05 Feb 2015 656.98 KB
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB
Kollmorgen Automation Solutions and Product Catalog EMEA English 21 Jun 2018 15.99 MB
Kollmorgen Automation Suite (KAS) Catalog English 01 Dec 2017 14.02 MB
Servo Systems Catalog RevD EN English 14 Feb 2016 5.68 MB
Kollmorgen Automationslösungen Katalog German 09 Apr 2017 11.17 MB
Kollmorgen Catalogo Automazione e Motion Control IT Italian 01 Jan 2020 12.08 MB
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR Turkish 12 Feb 2016 11.05 MB
科尔摩根 运动控制及伺服系统解决方案 Chinese, Simplified 26 Jan 2018 16.64 MB
Brochure
Title Language(s) Date Size Email
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB
Kollmorgen Motion Safety Brochure English 02 Oct 2015 2.16 MB
S700 Brochure en-UK Rev2009 English 31 Oct 2011 2.1 MB
Kollmorgen Motion Safety Broschüre German 02 Oct 2015 2.2 MB
伺服驱动器 SERVOSTAR® 700 Chinese, Simplified 13 May 2016
Drawings
Title Language(s) Date Size Email
zipS701-712 2D CAD Drawings (DWG & DXF) English 26 Mar 2012 1.21 MB
dxfS701-712 2D Dimension Drawing Front (DXF) English 29 Aug 2017 1.02 MB
S701-712 3D CAD Drawing (STEP) English 26 Mar 2012
zipS701-712 3D Model (STEP) English 29 Aug 2017 5.55 MB
dxfS701-724 2D Dimension Drawing Isometric (DXF) English 29 Aug 2017 6.41 MB
zipS724 2D CAD Drawings (DWG & DXF) English 26 Mar 2012 444.16 KB
dxfS724 2D Dimension Drawing Front (DXF) English 29 Aug 2017 1009.65 KB
zipS724 3D CAD Drawings (SAT & DXF) English 26 Mar 2012 4.25 MB
zipS724 3D Model (STEP) English 29 Aug 2017 2.96 MB
dxfS748-772 2D Dimension Drawing Front (DXF) English 29 Aug 2017 1.98 MB
zipS748-772 3D CAD Drawings (STEP) English 14 Oct 2011 1.01 MB
zipS748-772 3D Model (STEP) English 29 Aug 2017 8.9 MB
Firmware
Title Language(s) Date Size Email
zipFirmware S700 (v6.08_ND0)
Release: 6.08_ND0
English 24 Feb 2020 2.02 MB
Software
Title Language(s) Date Size Email
zipDriveGUI for S300/S700
Release: 3.4.1
English, German 13 Mar 2020 38.46 MB
zipSafetyGUI Setup Software for S1/S2 Safety Cards
Release: 1.1.0
English, German 01 Dec 2010 70.06 MB
zipSafetyGUI Setup Software for S3/S4 (S1-2/S2-2) Safety Cards
Release: 1.2.0
English, German 01 Dec 2012 80.56 MB
zipDriveGUI for S300/S700
Release: 3.4.1
English, German 13 Mar 2020 38.46 MB
zipSafetyGUI Setup Software for S1/S2 Safety Cards
Release: 1.1.0
English, German 01 Dec 2010 70.06 MB
zipSafetyGUI Setup Software for S3/S4 (S1-2/S2-2) Safety Cards
Release: 1.2.0
English, German 01 Dec 2012 80.56 MB
Tools
Title Language(s) Date Size Email
zipMotor Database S300, S700
Release: 146
German 29 Jan 2019 111.53 KB
zipS300 / S700 Sistema Library DE
Release: 4.0
German 26 Oct 2017 107.29 KB
xlsmAnyDim
Release: 2.38
English 14 Jan 2019 2.42 MB
zipCalcLookUp v5.2b
Release: 5.2b
English 01 Jan 2011 824.94 KB
zipMacroStar Programming Software v0.980
Release: 0.980
English 01 Feb 2017 12.11 MB
zipPosI/O-Monitor firmware Upgrade Tool
Release: 3.1.4b
English 01 Nov 2010 182.9 KB
zipS300 / S400 / S600 / S700 Firmware Upgrade Tool
Release: 3.2.9
English 01 Jun 2016 195.16 KB
zipS300 / S700 Sistema Library EN
Release: 4.0
English 26 Oct 2017 442.78 KB
Fieldbus Support
Title Language(s) Date Size Email
zipS300 / S400 / S600 / S700 Simatic S7 SV14 Profibus Sample Projects
Release: 3.0
English, German 24 Oct 2019 22.14 MB
xlsS300 / S700 CAN Object Identifier
Release: –
English, German 02 Nov 2009 140 KB
pptProfibus Quick Reference and HMS Simulator for S300/S600/S700
Release: A
English 18 Nov 2009 945.5 KB
pdfProfibus Quick Start Guide for S300, S400, S600, S700 Rev. B
Release: 11/2018
English 12 Jan 2018 244.73 KB
zipS300 / S400 / S600 / S700 Profibus FB10 File for Siemens S7
Release: 2.4
English 02 Apr 2012 1.05 MB
zipS300 / S400 / S600 / S700 PROFIBUS GSD File
Release: 1.11
English 01 Nov 2011 55.38 KB
zipS300 / S400 / S600 / S700 PROFIBUS S7 Samples
Release: 2.0
English 01 Jan 2009 1.41 MB
zipS300 / S400 / S600 / S700 Simatic S7 SV14 Profibus Sample Projects
Release: 3.0
English, German 24 Oct 2019 22.14 MB
xlsS300 / S700 CAN Object Identifier
Release: –
English, German 02 Nov 2009 140 KB
zipS300 / S700 CANopen EDS File
Release: 13
English 17 Oct 2011 41.72 KB
zipS300 / S700 DeviceNet EDS File
Release: 1.005
English 01 Feb 2004 1.51 KB
xmlS300 / S700 EtherCAT XML File r.51
Release: 51
English 19 Apr 2018 675.32 KB
Article
KAS v3.03 is now available!! New Features FailSafe over EtherCAT (FSoE) "Black Channel" Communication AKD2G Drive Integration: Backup/Restore AKD2G with SMM options #2 (basic) and #3 (advanced) Robotic...
EMC For Sevo Drives and Motors Troubleshooting EMI Noise and making EMC Compliance with Kollmorgen Drives.
S700 Servo Pumpe Applikationsschrift In Verbindung mit der Servopumpen-Funktionalität, kann ein S700-Servoregler genutzt werden, um einen Hydraulikzylinder anzutreiben. Das Gesamtsystem besteht in der Regel aus einem Servoregler, einem...
S700 Servo Pump Application Note Together with the servo pump functionality, an S700 servo amplifier can be used to power a hydraulic cylinder. The entire system usually consists of a servo amplifier, a motor with position feedback...
KAS v3.02 is now available!! New Features AKD2G Drive Integration: Single and Multi-Axis drive variants Position and Time-based Capture Feedbacks #2-5 Simplified User Units and Synchronized with WorkBench...

Pages