Back to top

MX Series Hazardous Duty

The explosion-proof MX Series provides hazardous-duty stepper motors suitable for use in Class 1, Division 1, Group D locations. They are available in NEMA 34 and 42 frame sizes (90 and 110 mm), and provide minimum holding torques from 1.27 to 9.82 N-m (180 to 1390 oz-in).

Global
Limited availability outside North America
MX Series Explosion Proof large

Features

  • MX09 models: NEMA 34 (90 mm) motors available in three stack lengths with minimum torque ratings from 1.27 to 3.88 N-m (180 to 550 oz-in
  • MX11 models: NEMA 42 (110 mm) motors available in 2 stack lengths with minimum torque ratings from 6.0 to 9.82 N-m (850 to 1390 oz-in)
  • Speeds up to 3,000 rpm provide for velocity demands of most high torque applications

Stepper Optimizer

Product Selectors

All-in-One Tool for Stepper Motors. Size your stepper application to produce torque/speed curves paired with your drive parameters.

Start optimizing
Catalog
Title Language(s) Date Size Email
Kollmorgen Automation and Motion Control English 06 Nov 2019 15.76 MB
Kollmorgen Automation Suite (KAS) Catalog English 01 Dec 2017 14.02 MB
Stepper and Synchronous Motors Catalog EN Rev C English 19 Feb 2014 7.96 MB
Kollmorgen Automationslösungen Katalog German 09 Apr 2017 11.17 MB
Kollmorgen Catalogo Automazione e Motion Control IT Italian 01 Jan 2020 12.08 MB
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR Turkish 12 Feb 2016 11.05 MB
科尔摩根 运动控制及伺服系统解决方案 Chinese, Simplified 26 Jan 2018 16.64 MB
Brochure
Title Language(s) Date Size Email
Kollmorgen Motion Components Brochure EN RevB English 14 Oct 2011 1.81 MB

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work

Drawings
Title Language(s) Date Size Email
MX Motor 3D Models & 2D Dimensions English 31 Jul 2018
pdfSuperior Stepper Connection Diagrams EN RevA English 03 Nov 2011 142.25 KB
pdfSuperior Synchronous Connection Diagrams EN RevA English 03 Nov 2011 2.05 MB
Article
Ingress Protection of Servo Motors [toc] Sealing is an important design tool used to prolong the life of motors against harsh environments containing dust or liquid contaminants. There are arguably an unlimited number of...
Normen und Richtlinien [toc] Allgemeines Struktur des Normenwesens am Beispiel der EN ISO 12100 Europäische Richtlinien New Legislative Framework Blue Guide: Leitfaden für die Umsetzung der...
Instructions for Selecting a Stepper Motor The Basics of Selecting a Stepper Motor The vast majority of stepper applications are fairly simple in terms of selecting the motor and drive.  Most applications have one or more of a...
Standards and Directives [toc] General Structures of standards with EN ISO 12100 as an example European Directives New Legislative Framework Blue Guide: on the implementation of EU product rules...
Pull-In and Pull-Out Torque Some of the stepper motor nomenclature includes some terms not often used today.  Such terms are Pull-in Torque and Pull-out Torque.The information below may be helpful in understanding the...

Pages