Back to top

Getting Started

New to KDN? Here are a few tips to help you get answers quickly.

Check the Knowledge Base or Search. Your question may already be answered.

Can't find the answer to your question? Ask! Post a question to get answers from the community

Include details. What hardware, firmware, operating system, and software version are you using? Include a screenshot of the problem, when possible.

Latest Posts

dusty.schafer's picture
dusty.schafer
5 days 1 hour ago

This page covers the new features, changes, defect fixes, and known issues in an KVB (Kollmorgen Visualization Builder) software release. KVB is a separate software package that is integrated with the KAS (Kollmorgen Automation Suite) IDE and Runtime software.

Information contained in this release note is subject to change.

toddevans01's picture
toddevans01
1 week 6 days ago
Old DC Torquer Catalog for NT, QT, and T
dusty.schafer's picture
dusty.schafer
2 weeks 6 hours ago

The PCMM (Programmable Controller Multi-Axis Master) Dual-Core is a PCMM 1.2GHz with two CPU cores. It shares the same electronic hardware, connectors, and signals as the PCMM single core model. It has the same features, functionality, memory, and flash storage as the PCMM single core model.

cwontrop's picture
cwontrop
2 weeks 4 days ago

In a KAS PxMM application program, to setup software End Of Travel (EOT) position limits: