Back to top

Hello,

we are using a MMC 2-Axis Analog unit M.1017.3772 R17 with PicPro ver.16 and the Module MMC-SD-0.5-230-A. Which firmware software we have to install on the MMC? We get with the PicPro the error code 32770. The system initially worked. Any idea what we did wrong or what we can test?

Thanks 

Christian Obexer

AKD Quick Start Guide

English Chinese
Rev. F Rev. E

AKD Fault Card

PiCPro/MMC

Filename Description
PiCProMonV18_0.zip PiCPro for Windows Monitor Edition Version 18.0
When installing, use serial number A12345

Full release - 8/25/2010, 43.3 MB

Valid for S300/S700