Back to top
File Description 
Declaration that the S600 series of drives conform with S.I. 2016/1101 Electrical Equipment (Safety) Regulations 2016 and S.I. 2016/1091 Electromagnetic Compatibility Regulations 2016.
Language 
English
Release 
Release Date 
Thursday, October 21, 2021

I'm seeking help for my connections that are shown in the attachment "Info". I draw current from the 3-Phase outlet 230-400V/16A for the drive and then I have differently installed the 24VDC power supply. When I power the system Error codes n10 (PSTOP), n11 (NSTOP) and P06 are shown on the screen. Any tips?

Is older than windows 7 necessary for using the s600 DRIVE.EXE software, cause when I push the COM1 button in software installed on windows 10, it says "No connection to amplifier", but that might be cause of wrong wiring and fault codes or the windows version.

Hello folks,

I have problem with random booting drive S300 - S343 hw rev 03.01 fw 3.75, after power on. See picture below, right one from drives. Problematic status in red rectangle.

Hello,

I have a S600 drive with a DDR motor (model: DH083M-23-1310, SN: 07DDH083M-679, this model has an EnDAT encoder).

System was working with firmware standard version 5.76, but when i updated firmware version to 6.98 (I need this to install EtherCAT expansion card), drive shows a F04 error when the movement starts.

I have tested previous firmware versions and the problem is present in all 6.xx versions. Drive does not support  newer versions of 6.98.

This article explains how to unlock an S600 when it boots up with an 8.8.8 on the display, or locks up while downloading firmware.

I have an S600 drive with older 5.97 firmware in it. I would like to be able to upload this firmware from the drive so i can download it in to a second drive. Is this possible ? None of the tools I have tried will let me upload the firmware, only download and I can't find the firmware I need on the website.

Thanks, Corey

A typical need is to transfer parameter settings from one drive to its replacement/spare.This could be from a file that is already archived or there may be a need to upload the parameters from the original drive to file first and then connect to the new/spare drive to download the same setup.

It is important to note the hardware and software ( firmware ) revision, as some settings may not transfer if the hardware and software (firmware ) versions are not the same.

S600 Factory Default

It is suggested to have only the +24 volt logic powered up and not the AC mains going to the drive.

It is always a good idea to have a backup of your drive parameters. Use the Save Data To Disk button on the toolbar of the DRIVE software once online to save the current drive parameters to file.

History closed on September 2007

S601...620

Hardware Revision Firmware Version Date Remarks Export Classification
05.10 >= 5.76 2006-04 Starting version AL-3A225
05.20 >= 5.81 2009-12 CAN controller new AL-3A225
>= 6.86 2009-12 with EtherCAT, BiSS AL-3A225
05.30 >= 9.00 2014-02 PCB update, standard AL-3A225
>= 8.50 2014-02 PCB update, with EtherCAT, BiSS AL-3A225
05.40 >= 9.00_ND1 2014-12 Dual use, new data structure AL-3A225
>= 8.50_ND1 2014-12 Dual use, new data structure AL-3A225
05.40 >= 9.00_ND0 2014-12 Non Dual use, new data structure -
>= 8.50_ND0 2014-12 Non Dual use, new data structure -

S640/670

Hardware Revision Firmware Version Date Remarks Export Classification
02.06 >= 5.99 2006-04 Starting version AL-3A225
02.10 >= 7.76 2009-12 CAN controller new AL-3A225
>= 6.86 2009-12 with BiSS evaluation AL-3A225
02.20 >= 7.76_ND1 2014-12 Dual use, new data structure AL-3A225
>= 6.86_ND1 2014-12 Dual use, new data structure AL-3A225
02.20 >= 7.76_ND0 2014-12 Non Dual use, new data structure -
>= 6.86_ND0 2014-12 Non Dual use, new data structure -

Pages