Skip to main content

Kollmorgen Support Network

AKD EtherCAT Flexible PDO Mapping Size Limitations and Padding >

The AKD drive supports flexible EtherCAT PDO mapping.  The 4 available flexible RxPDO’s (PDO data for receive direction, commands from master to drive) are mapped using objects 1600h, 1601h, 1602h, and 1603h.  Each one of these RxPDOs is…
Subscribe to length