Skip to main content

Kollmorgen Support Network

Max Input Frequency for Aux Feedback J14 on S200 SynqNet  >

The SynqNet option card J14 Aux feedback spec for A quad B digital incremental is 3 MHz line or 12 MHz count.For the 1 Vp-p analog sin-cos input max recommended Sin-Cos frequency is 625 kHz, although it can be usable up to an absolute max of…
Subscribe to Aux Feedback