Back to top

The ability to read FB3.P was added in firmware 01-12-00-000.

This application note demonstrates configuration, key objects, and reading the encoder position using both PCAN

for CANopen and TwinCAT3 for EtherCAT.

This application note demonstrates configuration and addressing for Modbus TCP communications using a Trio Motion Controller to AKD1G.

The application notes is an example only and the implementation and verification of proper operation of the application and system is the programmer's responsibility

This application note demonstrates configuration and addressing for Modbus TCP communications a Automation Drive HMI using their C-More Programming Software.

The application notes is an example only and the implementation and verification of proper operation of the application and system is the programmer's responsibility

This application note demonstrates configuration and addressing for Modbus TCP communications a Red Lion HMI using their Crimson 3.0 software.

The application notes is an example only and the implementation and verification of proper operation of the application and system is the programmer's responsibility.

 

Basic functionality was tested with hardware or learned over a Web meeting.

100% compatibility is not guaranteed.