A subnet mask is a bit mask used to define a subnet of an Ethernet network. It acts like a filter to only allow devices with certain IP addresses to communicate.
Subnets are used to specify which devices can communicate with which other…
This is a guide to configure the PROFINET IRT communication in between the CPU S7-15xxTx-PN and the AKD2G-SPP PROFINET. The result is to manage both axes by means of the Technology Objects that the PLC provides.
The axes will be configured in…
The AKD-PDMM controller/drive, PCMM standalone controller, AKD, AKD2G, and S700 drives all contain hardware I/O that can be used in an application to interface to other control elements on the machine. Typically, to minimize overall system cost,…
This article shows how to make a simple safety Application with KAS and SafePLC2.
The Functional Safety parameters can be configured in WorkBench or in the BBH SafePLC2. Both methods are described here.
The following video goes through the steps needed to create a subprogram (sometimes called User Defined Function Block or UDFB), call the UDFB in another PLC program, and monitor code inside the UDFB while a project is running. This is useful…
Controlling AKD drives with HMI through Modbus TCP is easy but different panels need different adjustments.This article will help you in commissioning systems where you are using an EXOR Jmobile HMI panel and AKD drives.
After…