Skip to main content

Kollmorgen Support Network

To better serve our Kollmorgen users with questions too complex to be addressed in this space, we made the painful decision to close this Community forum.

Please submit your question using the contact us form to reach our application engineering team.

For the immediate future, you can still access and read past posts.

Thank you for understanding and for participating in the community over the years.

Servostar 600 firmware update problem | 08 Jul 2019 | |

Servostar 600 firmware update problem

Hello Support,

I have a problem with  Servostar 600, i will update the firmware, because it looks, the amplifilter does not contain any firmware right now.

(I attached picture, what is the actually state on the amplifilter.)

I connected on COM port,and i tried to use the FW_Download_2007 program and the Upgrade_Tool_V3 on the Kollmorgen CD also.

Everything seems ok During the procedure, but the firmware doesn't want to upgrade to the amplifilter.

Could you please help me a bit?

Kollmorgen1.JPG (30.82 KB)

Comments & Answers

kenny.hampton@… said ...

kenny.hampton@… | Wed, 07/24/2019 - 17:23

Hello,

Can you provide the S600 hardware version of the drive and the version firmware you are trying to load in it?

Thanks,

Ahmed said ...

Ahmed | Fri, 07/26/2019 - 01:25

Hello,

I have a similar  problem. my hardware ver is 5.20 and pervious FW was 7.67. I have tried to downgrade to 5.99 everything worked fine and it took it 1hour to complete the upgrade. i have recycled the power as instructed by the software and was able to see 5.99 displayed for 2 second than went to F04 than went blank. i have recycled the power several time and got the same result. I have tried to connect to the drive so i can load custom parameters and i couldn't establish the communication anymore. can anyone help please. Thanks

attikatmm said ...

attikatmm | Fri, 07/26/2019 - 07:40

Hello,

I can't recognize this harware version exactly, but i attached a picture from the label on the amplifilter.

The software version that i tried first is 7.03, then i also tried the 9.27

Thanks in advance

IMG_5109.JPG (2.61 MB)

attikatmm | Wed, 09/11/2019 - 08:32

Solved: Solution was use DriveDownload utility_216A(Important with this old software.) with version 5.53 firmware. Then update to the correct firmware version 7.02.

fadhelah | Tue, 07/25/2023 - 08:18

Good morning/afternoon

Where can I get version 7.02 firmware for S600 servostar drive?

 

Regards

 

About this Question

attikatmm
Taxonomy: