Skip to main content

Kollmorgen Support Network

To better serve our Kollmorgen users with questions too complex to be addressed in this space, we made the painful decision to close this Community forum.

Please submit your question using the contact us form to reach our application engineering team.

For the immediate future, you can still access and read past posts.

Thank you for understanding and for participating in the community over the years.

Question about GM15009062-2 ? | 08 Jun 2020 | |

Question about GM15009062-2 ?

Hello,

can someone give me some Informations about a DC-Servomotor with Gearhead?

Model: GM15009062-2

Type  : 9FGHD

Many Thanks

Hans

Comments & Answers

toddevans01 said ...

toddevans01 |

This product is obsolete with no replacement.
Description is : 9FGHD/II HED PRELD OUTPUT SHFT
Included an encoder: ENCODER HP 3 CHAN 500 CPR
150/1 Gear Ratio.
Will email outline and performance drawings.

Todd | Thu, 10/01/2020 - 16:53

I have 4 of these and would be very appreciative if you could email me the specifications as well. Voltage, current, torque; anything you can give me. Thanks!

toddevans01 | Thu, 10/01/2020 - 17:38

i emailed you all of these details to you 6/8/2020 to your AOL.com email address in your KDN profile.
If you have a different email address to resend, let me know.

Todd | Thu, 10/01/2020 - 17:49

You emailed the original requester, Hans. I have the same motor and would greatly appreciate the specs as well. If you can't see my profile and email, please let me know and I will provide.

toddevans01 | Mon, 06/08/2020 - 18:22

This product is obsolete with no replacement.
Description is : 9FGHD/II HED PRELD OUTPUT SHFT
Included an encoder: ENCODER HP 3 CHAN 500 CPR
150/1 Gear Ratio.
Will email outline and performance drawings.

About this Question

Holzwurm
Taxonomy: